• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Rotating Hat Hook【1-2 Pieces Per Package】

Rotating Hat Hook

For wood part. Mount with screws.

[Caution]
For wood part only. Cannot be used for any other material.
Cannot be used for gypsum boards, ALC, light ceiling boards, veneer panels, etc.
Do not hang more than the safe load limit.
To avoid unlikely damage, do not hang valuables or fragile items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-617
SH-200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Size Special Notes JAN Code

4.86 €

4 Days 29 × 71Suspension load (kg): 64903757126176

6.89 €

2 Pieces Per Package

4 Days 29 × 70Safe load (kg): 64903757142008

Loading...

  1. 1

Basic information

Hooking bracket/Hook type Hat Hanger Material Iron Color Nickel

Additional Products in this Category

Tech Support