• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Turning Coat Hook【1-2 Pieces Per Package】

Turning Coat Hook

Because it's a rotating hook, the neck can be swung left and right 180 degrees, and it can be folded away when not in use.

[Caution]
Do not hang more than the safe load limit.
To avoid unlikely damage, do not hang valuables or fragile items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-618
SH-201
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Size Special Notes JAN Code

4.28 €

4 Days 32 × 32Suspension load (kg): 44903757126183

5.92 €

2 Pieces Per Package

4 Days 31 × 31Safe load (kg): 34903757142015

Loading...

  1. 1

Basic information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Material Iron
Color Nickel

Additional Products in this Category

Tech Support