• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Charm Hook【3-5 Pieces Per Package】

Charm Hook

This fitting is for mounting by screwing it into the wooden part to hang small items, etc. from the wood part.
For hard woods, drill a pilot hole before screwing in the screw.

[Caution]
For wood part only. Cannot be used for any other material. Cannot be used for gypsum boards, ALC, light ceiling boards, veneer panels, etc.
Do not hang more than the safe load limit. To mount firmly, screw it into the base securely.
To avoid unlikely damage, do not hang valuables or fragile items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC-021
AC-022
AC-023
AC-024
AC-025
AC-026
SH-210
SH-211
SH-212
SH-213
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Size Color Special Notes JAN Code

4.59 €

5 Pieces Per Package

4 Days SmallBronzeLoad capacity (kg): 14903757213197

4.44 €

5 Pieces Per Package

4 Days SmallGoldLoad capacity (kg): 14903757213203

4.66 €

4 Pieces Per Package

4 Days MediumBronzeLoad capacity (kg): 24903757213210

4.51 €

4 Pieces Per Package

4 Days MediumGoldLoad capacity (kg): 24903757213227

4.81 €

4 Pieces Per Package

4 Days LargeBronzeLoad capacity (kg): 14903757213234

4.66 €

3 Pieces Per Package

4 Days LargeGoldLoad capacity (kg): 14903757213241

5.32 €

3 Pieces Per Package

4 Days 32 × 16BronzeSafe load (kg): 64903757142107

4.88 €

3 Pieces Per Package

4 Days 28 × 14BronzeSafe load (kg): 64903757142114

4.85 €

3 Pieces Per Package

4 Days 25 × 13BronzeSafe load (kg): 54903757142121

4.85 €

4 Pieces Per Package

4 Days 22 × 11BronzeSafe load (kg): 44903757142138

Loading...

  1. 1

Basic information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Material Zinc diecast

Additional Products in this Category

Tech Support