• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PC Hat Hook For Lintel 【1-2 Pieces Per Package】

PC Hat Hook For Lintel 

Plastic hat hook for lintel
This fitting is for mounting by screwing it into the wooden part to hang small items, etc. from the wood part.
For hard woods, drill a pilot hole before screwing in the screw.

[Caution]
For wood part only. Cannot be used for any other material.
Cannot be used for gypsum boards, ALC, light ceiling boards, veneer panels, etc.
Do not hang more than the safe load limit.
To avoid unlikely damage, do not hang valuables or fragile items.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-608
BH-611
SH-214
SH-245
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Size Material Color Special Notes JAN Code

4.06 €

5 Days 59 × 61PolycarbonateWhite-4903757126084

4.22 €

5 Days 59 × 61PolycarbonateBlue-4903757126114

5.72 €

2 Pieces Per Package

5 Days 60 × 60Styrene resinBlueSafe working load (kg): 14903757142145

6.02 €

2 Pieces Per Package

5 Days 60 × 60Styrene resinWhiteSafe load (kg): 14903757142459

Loading...

  1. 1

Basic information

Hooking bracket/Hook type Hook for lintel

Additional Products in this Category

Tech Support