• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PC Hat Hook For Beam 【1-2 Pieces Per Package】

PC Hat Hook For Beam 

Plastic hat hook for beams
Mount by clamping onto the beam and lightly pressing.
Use this excellent product for hanging a hat or small items.

[Caution]
Do not hang more than the safe load limit.
To avoid unlikely damage, do not hang valuables or fragile items.
Avoid applying a load at an angle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-610
SH-215
SH-247
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Size Material Color Special Notes JAN Code

4.22 €

5 Days 59 × 61-White-4903757126107

5.73 €

2 Pieces Per Package

5 Days 60 × 60Styrene resinBlueSafe working load (kg): 14903757142152

6.02 €

2 Pieces Per Package

5 Days 60 × 60Styrene resinWhiteSafe load (kg): 14903757142473

Loading...

  1. 1

Basic information

Hooking bracket/Hook type Long Press, Wall Receipt

Additional Products in this Category

Tech Support