Self-centering locking Device with flange KBS16 (KBS16-20X47)

Self-centering locking Device with flange KBS16 KBS16-20X47

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024

Product Details:

Manufacturer part number: KBS16-20X47

Brand: KBK

Price: 9.90

Delivery time: 11 Days


Technical Data:

Shaft Bore Dia. d: 20 Ø

Hub Dia. D1: 47 Ø


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBS16-20X47

Part Number
KBS16-20X47
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)

9.90 €

4 11 Days 102047

Loading...

  1. 1

Basic information

Type Flanged Body Material Steel Tightening Structure Single Cone Type
Tightening Method Mechanical Type (Wedge Type) Number of Tightening Bolts Multiple Pieces

This page is Self-centering locking Device with flange KBS16, part number KBS16-20X47.
You can find the detail information about specifications and dimensions on part number KBS16-20X47.

Variation of this product

Part Number
KBS16-130X180
KBS16-140X190
KBS16-150X200
KBS16-22X47
KBS16-24X50
KBS16-25X50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)

113.48 €

4 11 Days 10130180

129.25 €

4 11 Days 10140190

143.98 €

4 11 Days 10150200

10.46 €

4 11 Days 102247

10.92 €

1 Same day

Stock

102450

10.19 €

1 Same day

Stock

102550

Tech Support