High durability. Uses a solid ring so it can be used in a pressurized booster pump.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
JTC-25 |
JTC-32 |
JTC-40 |
JTC-50 |
JTC-65 |
JTC-80 |
JTC-100 |
JTC-125 |
JTC-150 |
JTC-200 |
JTC-250 |
JTC-300 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Nominal Diameter | Max Operating Pressure (MPa) |
---|---|---|---|---|---|---|
84.73 € | 55 Days | 10 | 25A | -0.07 | ||
104.11 € | 55 Days | 10 | 32A | -0.07 | ||
111.78 € | 55 Days | 10 | 40A | -0.07 | ||
89.63 € | 55 Days | 10 | 50A | -0.07 | ||
119.50 € | 55 Days | 10 | 65A | -0.07 | ||
134.03 € | 55 Days | 10 | 80A | -0.07 | ||
169.70 € | 55 Days | 10 | 100A | -0.07 | ||
240.36 € | 55 Days | 10 | 125A | -0.06 | ||
325.61 € | 55 Days | 10 | 150A | -0.06 | ||
422.50 € | 55 Days | 10 | 200A | -0.06 | ||
633.24 € | 55 Days | 10 | 250A | -0.05 | ||
798.55 € | 55 Days | 10 | 300A | -0.05 |
Loading...
Fitting type | Rubber Joint | Applicable Fluids | Water | Types of connection parts | Flange |
---|---|---|---|---|---|
Liquid contact parts material | Rubber | Connection parts material | Steel |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.