We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Kaiser Flex JK Model

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JK-25
JK-32
JK-40
JK-50
JK-65
JK-80
JK-100
JK-125
JK-150
JK-200
JK-250
JK-300
JK-350
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSNominal Diameter Max Operating Pressure
(MPa)

65.98 €

55 Days 1025A-0.07

77.72 €

55 Days 1032A-0.07

79.32 €

55 Days 1040A-0.07

97.03 €

55 Days 1050A-0.07

130.26 €

55 Days 1065A-0.07

103.56 €

55 Days 1080A-0.07

123.23 €

55 Days 10100A-0.07

181.11 €

55 Days 10125A-0.06

261.60 €

54 Days 10150A-0.06

324.34 €

55 Days 10200A-0.06

509.12 €

55 Days 10250A-0.05

632.85 €

55 Days 10300A-0.05

752.25 €

55 Days 10350A-0.05

Loading...

  1. 1

Basic information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts Flange
Liquid contact parts material Rubber Connection parts material Steel

Additional Products in this Category

Tech Support