We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Pipe Silencer KV-CN Model (For Water Supply)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KV-32CN
KV-40CN
KV-50CN
KV-65CN
KV-80CN
KV-100CN
KV-125CN
KV-150CN
KV-200CN
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSNominal Diameter Max Operating Pressure
(MPa)

490.81 €

55 Days 1032A-0.07

493.96 €

55 Days 1040A-0.07

645.22 €

55 Days 1050A-0.07

659.36 €

55 Days 1065A-0.07

973.97 €

55 Days 1080A-0.06

1,258.73 €

55 Days 10100A-0.06

1,651.05 €

55 Days 10125A-0.06

2,360.08 €

55 Days 10150A-0.05

3,214.33 €

55 Days 10200A-0.05

Loading...

  1. 1

Basic information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts Flange
Liquid contact parts material Rubber Connection parts material Steel

Additional Products in this Category

Tech Support