• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ART 82094 Assortment eye bolts

ART 82094 Assortment eye bolts
  • Volume Discount

Product Details:

Manufacturer part number: 820940100000000

Brand: REYHER

Price: 126.98

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

820940100000000

Part Number
820940100000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

126.98 €

1 Available 3 Days 10

Loading...

  1. 1

Basic information

Type Split Pin Applicable Shaft Dia.(mm) 0 Material Steel
Surface Treatment zinc plated

This page is ART 82094 Assortment eye bolts, part number 820940100000000.
You can find the detail information about specifications and dimensions on part number 820940100000000.

Tech Support