ART 88113 safety screws (I7380)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881139200030006
881139200030008
881139200030010
881139200030012
881139200030016
881139200030020
881139200040006
881139200040008
881139200040010
881139200040012
881139200040016
881139200040020
881139200040025
881139200040030
881139200040040
881139200050010
881139200050012
881139200050016
881139200050020
881139200050025
881139200050030
881139200050035
881139200050040
881139200050050
881139200050060
881139200060010
881139200060012
881139200060016
881139200060020
881139200060025
881139200060030
881139200060035
881139200060040
881139200060045
881139200060050
881139200060060
881139200080010
881139200080012
881139200080016
881139200080020
881139200080025
881139200080030
881139200080035
881139200080040
881139200080045
881139200080050
881139200080060
881139200100016
881139200100020
881139200100025
881139200100030
881139200100040
881139200100050
881139200100060
881139200120025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.54 €

100 Available 3 Days 1036

0.54 €

100 Available 3 Days 1038

0.54 €

100 Available 3 Days 10310

0.54 €

100 Available 3 Days 10312

0.54 €

100 Available 3 Days 10316

0.57 €

100 Available 3 Days 10320

0.54 €

100 Available 3 Days 1046

0.54 €

100 Available 3 Days 1048

0.54 €

100 Available 3 Days 10410

0.57 €

100 Available 3 Days 10412

0.57 €

100 Available 3 Days 10416

0.57 €

100 Available 3 Days 10420

0.57 €

100 Available 3 Days 10425

0.60 €

100 Available 3 Days 10430

0.63 €

100 Available 3 Days 10440

0.57 €

100 Available 3 Days 10510

0.57 €

100 Available 3 Days 10512

0.57 €

100 Available 3 Days 10516

0.57 €

100 Available 3 Days 10520

0.60 €

100 Available 3 Days 10525

0.63 €

100 Available 3 Days 10530

1.20 €

100 Available 3 Days 10535

0.72 €

100 Available 3 Days 10540

0.84 €

100 Available 3 Days 10550

0.93 €

1 Available Same day

Stock

10560

0.60 €

100 Available 3 Days 10610

0.60 €

100 Available 3 Days 10612

0.60 €

100 Available 3 Days 10616

0.63 €

100 Available 3 Days 10620

0.66 €

100 Available 3 Days 10625

0.69 €

100 Available 3 Days 10630

0.84 €

100 Available 3 Days 10635

0.87 €

100 Available 3 Days 10640

0.90 €

100 Available 3 Days 10645

0.90 €

100 Available 3 Days 10650

1.02 €

100 Available 3 Days 10660

0.87 €

100 Available 3 Days 10810

1.05 €

100 Available 3 Days 10812

0.87 €

100 Available 3 Days 10816

1.02 €

100 Available 3 Days 10820

0.87 €

100 Available 3 Days 10825

1.38 €

100 Available 3 Days 10830

1.50 €

100 Available 3 Days 10835

1.56 €

100 Available 3 Days 10840

1.56 €

100 Available 3 Days 10845

1.65 €

100 Available 3 Days 10850

1.68 €

100 Available 3 Days 10860

1.65 €

100 Available 3 Days 101016

1.56 €

100 Available 3 Days 101020

1.59 €

100 Available 3 Days 101025

2.16 €

100 Available 3 Days 101030

2.25 €

100 Available 3 Days 101040

2.55 €

100 Available 3 Days 101050

2.76 €

100 Available 3 Days 101060

4.34 €

100 Available 3 Days 101225

Loading...

  1. 1

Basic information

Detailed Shape Flat Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Hex Socket with Pin Basic Shape Standard (Round) Material (Details) A2 / 1.4301/03

Tech Support