ART 88145 Heavy ceiling hools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881450100100120
881450100100140
881450100120160
881450100120180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)

7.22 €

20 Available 3 Days 101M 10120

7.52 €

20 Available 3 Days 101M 10140

11.14 €

10 Available 3 Days 1012M 12160

12.14 €

10 Available 3 Days 1012M 12180

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape metric thread

Tech Support