ART 88176 Tapping scr. f. facing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881769200065016
881769200065019
881769200065025
881769200065032
881769200065038
881769200065045
881769200065050
881769200065064
881769200065075
881769200065085
881769200065090
881769200065100
881769200065115
881769200065130
881769200065150
881769200065175
881769200065200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

0.39 €

500 Available 3 Days 1016

0.45 €

500 Available 3 Days 1019

0.54 €

500 Available 3 Days 1025

0.48 €

400 Available 3 Days 1032

0.51 €

400 Available 3 Days 1038

0.57 €

300 Available 3 Days 1045

0.75 €

250 Available 3 Days 1050

0.75 €

200 Available 3 Days 1064

0.84 €

200 Available 3 Days 1075

1.05 €

200 Available 3 Days 1085

1.05 €

150 Available 3 Days 1090

1.35 €

100 Available 3 Days 10100

1.23 €

100 Available 3 Days 10115

1.65 €

100 Available 3 Days 10130

1.65 €

100 Available 3 Days 10150

2.43 €

100 Available 3 Days 10175

2.43 €

100 Available 3 Days 10200

Loading...

  1. 1

Basic information

Detailed Shape With sealing washer and cone end Screw Nominal (M) 6.5 Material Stainless Steel
Surface Treatment Not Provided Mounting Hole Shape Not Provided Basic Shape Hex
Material type A 2

Tech Support