ART 88346 AMECOIL-Thread inserts

ART 88346 AMECOIL-Thread inserts
  • Volume Discount
AMECOIL inserts; AMECOIL-inserts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
883469220030003
883469220030004
883469220030006
883469220040004
883469220040006
883469220040008
883469220050005
883469220050007
883469220050010
883469220060006
883469220060009
883469220060012
883469220080008
883469220080012
883469220080016
883469220100010
883469220100015
883469220100020
883469220120012
883469220120018
883469220120024
883469220160016
883469220160024
883469220160032
883469220200020
883469220200030
883469220200040
883469220240024
883469220240036
883469220240048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Dia. M (after insertion)
(mm)
Lenght
(mm)

1.59 €

25 Available 3 Days 1033

1.83 €

25 Available 3 Days 1034

1.98 €

25 Available 3 Days 1036

1.32 €

25 Available 3 Days 1044

1.53 €

25 Available 3 Days 1046

1.59 €

25 Available 3 Days 1048

1.65 €

25 Available 3 Days 1055

1.89 €

25 Available 3 Days 1057

1.95 €

25 Available 3 Days 10510

1.89 €

25 Available 3 Days 1066

2.07 €

25 Available 3 Days 1069

2.16 €

25 Available 3 Days 10612

1.95 €

25 Available 3 Days 1088

2.25 €

25 Available 3 Days 10812

2.34 €

25 Available 3 Days 10816

2.67 €

25 Available 3 Days 101010

2.04 €

25 Available 3 Days 101015

2.14 €

25 Available 3 Days 101020

3.46 €

15 Available 3 Days 101212

4.02 €

15 Available 3 Days 101218

4.16 €

15 Available 3 Days 101224

6.66 €

10 Available 3 Days 101616

7.74 €

10 Available 3 Days 101624

8.04 €

10 Available 3 Days 101632

9.04 €

10 Available 3 Days 102020

10.34 €

10 Available 3 Days 102030

10.76 €

10 Available 3 Days 102040

14.78 €

10 Available 3 Days 102424

17.36 €

10 Available 3 Days 102436

17.66 €

10 Available 3 Days 102448

Loading...

  1. 1

Basic information

Material Stainless steel Material (Details) Austenite (A2 / 1.4301/03) Type(mm) Form B-SR

Tech Support