ART 88423 Blind rivet nuts

ART 88423 Blind rivet nuts
  • Volume Discount
Blind rivet nuts; GESIPA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884230100040030
884230100040045
884230100050030
884230100050050
884230100060035
884230100060055
884230100080035
884230100080060
884230100100035
884230100100060
884237000040030
884237000040045
884237000050030
884237000050050
884237000060035
884237000060055
884237000080035
884237000080060
884237000100035
884237000100060
884239200040030
884239200040040
884239200050030
884239200050045
884239200060035
884239200060055
884239200080035
884239200080060
884239400040030
884239400040040
884239400050030
884239400050045
884239400060035
884239400060055
884239400080035
884239400080060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type Length
(mm)

0.51 €

500 Available 3 Days 104Steel[Zinc Plating] Zinc Plated-30

0.54 €

500 Available 3 Days 104Steel[Zinc Plating] Zinc Plated-45

0.57 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-30

0.63 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-50

0.81 €

250 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-35

0.87 €

250 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-55

1.08 €

100 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-35

1.14 €

100 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-60

1.29 €

100 Available 3 Days 1010Steel[Zinc Plating] Zinc Plated-35

1.32 €

100 Available 3 Days 1010Steel[Zinc Plating] Zinc Plated-60

0.27 €

500 Available 3 Days 104[Aluminum] Aluminium alloyN/A-30

0.30 €

500 Available 3 Days 104[Aluminum] Aluminium alloyN/A-45

0.33 €

500 Available 3 Days 105[Aluminum] Aluminium alloyN/A-30

0.33 €

500 Available 3 Days 105[Aluminum] Aluminium alloyN/A-50

0.51 €

250 Available 3 Days 106[Aluminum] Aluminium alloyN/A-35

0.54 €

250 Available 3 Days 106[Aluminum] Aluminium alloyN/A-55

0.66 €

100 Available 3 Days 108[Aluminum] Aluminium alloyN/A-35

0.69 €

100 Available 3 Days 108[Aluminum] Aluminium alloyN/A-60

0.96 €

100 Available 3 Days 1010[Aluminum] Aluminium alloyN/A-35

0.96 €

100 Available 3 Days 1010[Aluminum] Aluminium alloyN/A-60

2.16 €

500 Available 3 Days 104StainlessN/A1.456730

2.19 €

500 Available 3 Days 104StainlessN/A1.456740

2.31 €

500 Available 3 Days 105StainlessN/A1.456730

2.40 €

500 Available 3 Days 105StainlessN/A1.456745

2.36 €

250 Available 3 Days 106StainlessN/A1.456735

2.44 €

250 Available 3 Days 106StainlessN/A1.456755

3.14 €

100 Available 3 Days 108StainlessN/A1.456735

3.24 €

100 Available 3 Days 108StainlessN/A1.456760

0.69 €

500 Available 3 Days 104StainlessN/AA 430

0.69 €

500 Available 3 Days 104StainlessN/AA 440

0.72 €

500 Available 3 Days 105StainlessN/AA 430

0.78 €

500 Available 3 Days 105StainlessN/AA 445

0.96 €

250 Available 3 Days 106StainlessN/AA 435

0.99 €

250 Available 3 Days 106StainlessN/AA 455

1.38 €

100 Available 3 Days 108StainlessN/AA 435

1.47 €

100 Available 3 Days 108StainlessN/AA 460

Loading...

  1. 1

Tech Support