ART 88424 Blind rivet nuts

ART 88424 Blind rivet nuts
  • Volume Discount
Blind rivet nuts; GESIPA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884240100040035
884240100050040
884240100050060
884240100060045
884240100060065
884240100080045
884240100080065
884240100100045
884240100100065
884247000040035
884247000050040
884247000050060
884247000060045
884247000060065
884247000080045
884247000080065
884247000100045
884247000100065
884249200040030
884249200040040
884249200050040
884249200050060
884249200060045
884249200060060
884249200080045
884249200080060
884249400040030
884249400040040
884249400050040
884249400050060
884249400060045
884249400060060
884249400080045
884249400080060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type Length
(mm)

0.57 €

500 Available 3 Days 104Steel[Zinc Plating] Zinc Plated-35

0.66 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-40

0.69 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-60

0.90 €

250 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-45

0.96 €

250 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-65

1.14 €

100 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-45

1.29 €

100 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-65

1.47 €

100 Available 3 Days 1010Steel[Zinc Plating] Zinc Plated-45

1.47 €

100 Available 3 Days 1010Steel[Zinc Plating] Zinc Plated-65

0.33 €

500 Available 3 Days 104[Aluminum] Aluminium alloyN/A-35

0.36 €

500 Available 3 Days 105[Aluminum] Aluminium alloyN/A-40

0.39 €

500 Available 3 Days 105[Aluminum] Aluminium alloyN/A-60

0.60 €

250 Available 3 Days 106[Aluminum] Aluminium alloyN/A-45

0.63 €

250 Available 3 Days 106[Aluminum] Aluminium alloyN/A-65

0.75 €

100 Available 3 Days 108[Aluminum] Aluminium alloyN/A-45

0.78 €

100 Available 3 Days 108[Aluminum] Aluminium alloyN/A-65

1.08 €

100 Available 3 Days 1010[Aluminum] Aluminium alloyN/A-45

1.11 €

100 Available 3 Days 1010[Aluminum] Aluminium alloyN/A-65

2.16 €

500 Available 3 Days 104StainlessN/A1.456730

2.19 €

500 Available 3 Days 104StainlessN/A1.456740

2.31 €

500 Available 3 Days 105StainlessN/A1.456740

2.40 €

500 Available 3 Days 105StainlessN/A1.456760

2.36 €

250 Available 3 Days 106StainlessN/A1.456745

2.44 €

250 Available 3 Days 106StainlessN/A1.456760

3.14 €

100 Available 3 Days 108StainlessN/A1.456745

3.24 €

100 Available 3 Days 108StainlessN/A1.456760

0.69 €

500 Available 3 Days 104StainlessN/AA 430

0.69 €

500 Available 3 Days 104StainlessN/AA 440

0.75 €

500 Available 3 Days 105StainlessN/AA 440

0.78 €

500 Available 3 Days 105StainlessN/AA 460

0.93 €

250 Available 3 Days 106StainlessN/AA 445

0.96 €

250 Available 3 Days 106StainlessN/AA 460

1.35 €

100 Available 3 Days 108StainlessN/AA 445

1.38 €

100 Available 3 Days 108StainlessN/AA 460

Loading...

  1. 1

Tech Support