ART 88476 Open end blind rivets

ART 88476 Open end blind rivets
  • Volume Discount
Blind rivets; GESIPA; Mushroom head rivets; rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884760100048010
884760100048014
884760100064014
884760100064020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.69 €

500 Available 3 Days 104.810

0.72 €

250 Available 3 Days 104.814

0.99 €

200 Available 3 Days 106.414

1.29 €

100 Available 3 Days 106.420

Loading...

  1. 1

Basic information

Material Steel, zinc plated Material mandrel Steel, zinc plated yellow Form 1 Protruding head
Form 2 MEGA GRIP

Tech Support