ART 88902 MULTI-MONTI MMS plus-SS (889020120060050)

ART 88902 MULTI-MONTI MMS plus-SS 889020120060050
  • Volume Discount

Product Details:

Manufacturer part number: 889020120060050

Brand: REYHER

Price: 0.75

Delivery time: 3 Days


Technical Data:

Nominal diameter: 6 mm

Length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

889020120060050

Part Number
889020120060050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.75 €

100 Available 3 Days 10650

Loading...

  1. 1

Basic information

Material Steel, hardened Surface treatment zinc plated Form 1 Hexagon head with pressed washer

This page is ART 88902 MULTI-MONTI MMS plus-SS, part number 889020120060050.
You can find the detail information about specifications and dimensions on part number 889020120060050.

Variation of this product

Part Number
889020120060040
889020120060060
889020120060080
889020120075035
889020120075040
889020120075050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.72 €

100 Available 3 Days 10640

0.84 €

100 Available 3 Days 10660

1.38 €

50 Available 3 Days 10680

0.84 €

100 Available 3 Days 107.535

0.87 €

100 Available 3 Days 107.540

0.99 €

50 Available 3 Days 107.550

Tech Support