ART 88914 Cylinder-flange nuts (889141000050000)

ART 88914 Cylinder-flange nuts 889141000050000
  • Volume Discount

Product Details:

Manufacturer part number: 889141000050000

Brand: REYHER

Price: 0.51

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 5

Surface Treatment (Details): Not Provided


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

889141000050000

88914.100, Article 88914, 10, RIPP

Product Description

Hexagon nuts with flange,
with lock ribs under the flange,
surface hardened

Drawing


 

Dimensions

DimensionsPacking UnitPieces
M 5S (Standard pack)500
M 6S (Standard pack)500
M 8S (Standard pack)200
M 10S (Standard pack)200
M 12S (Standard pack)100
M 16S (Standard pack)50
 

88914.110, Article 88914, 10, Zinc Plated, RIPP

Product Description

Hexagon nuts with flange,
with lock ribs under the flange,
surface hardened

Drawing


 

Dimensions

DimensionsPacking UnitPieces
M 5S (Standard pack)500
M 6S (Standard pack)500
M 8S (Standard pack)200
M 10S (Standard pack)200
M 12S (Standard pack)100
M 16S (Standard pack)50

88914.170, Article 88914, 10, flZn/TL480h, RIPP

Product Description

Hexagon nuts with flange,
with lock ribs under the flange,
surface hardened

Drawing


 

Dimensions

DimensionsPacking UnitPieces
M 5S (Standard pack)500
M 6S (Standard pack)500
M 8S (Standard pack)200
M 10S (Standard pack)200
M 12S (Standard pack)100
M 16S (Standard pack)50
Part Number
889141000050000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details)

0.51 €

500 Available 3 Days 105Not Provided

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Material Type 10

This page is ART 88914 Cylinder-flange nuts, part number 889141000050000.
You can find the detail information about specifications and dimensions on part number 889141000050000.

Variation of this product

Part Number
889141000060000
889141000080000
889141000100000
889141000120000
889141000160000
889141100050000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Surface Treatment (Details)

0.57 €

500 Available 3 Days 106Not Provided

0.75 €

200 Available 3 Days 108Not Provided

0.99 €

200 Available 3 Days 1010Not Provided

1.65 €

100 Available 3 Days 1012Not Provided

2.82 €

50 Available 3 Days 1016Not Provided

0.54 €

500 Available 3 Days 105[Zinc Plating] Zinc Plated

Tech Support