Manufacturer part number: 889509400160050
Brand: REYHER
Price: 63.78 €
Delivery time: 3 Days
Thread Nominal (M): 16
Length L (mm): 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
889509400160050
Material | Stainless |
---|
This page is ART 88950 Hook bolts with nuts, part number 889509400160050.
You can find the detail information about specifications and dimensions on part number 889509400160050.
Part Number |
---|
889509400120040 |
889509400120050 |
889509400160040 |
889509400160060 |
889509400160080 |
889509400200055 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
40.82 € | 25 | Available | 3 Days | 10 | 12 | 40 | |
42.10 € | 25 | Available | 3 Days | 10 | 12 | 50 | |
60.16 € | 10 | Available | 3 Days | 10 | 16 | 40 | |
75.36 € | 10 | Available | 3 Days | 10 | 16 | 60 | |
81.18 € | 10 | Available | 3 Days | 10 | 16 | 80 | |
70.30 € | 10 | Available | 3 Days | 10 | 20 | 55 |