Manufacturer part number: 889550100080000
Brand: REYHER
Price: 3.66 €
Delivery time: 3 Days
Screw Nominal (M): 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
889550100080000
Material | Steel | Thread Type | Metric Coarse | Surface Treatment (Details) | Zinc Plated |
---|
This page is ART 88955 Hook thread base plate, part number 889550100080000.
You can find the detail information about specifications and dimensions on part number 889550100080000.
Part Number |
---|
889550100100000 |
889550100120000 |
889550100160000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) |
---|---|---|---|---|---|---|
3.66 € | 50 | Available | 3 Days | 10 | 10 | |
3.66 € | 50 | Available | 3 Days | 10 | 12 | |
3.92 € | 50 | Available | 3 Days | 10 | 16 |