ART 89571 Hexagon wood screws (895710140120160)

ART 89571 Hexagon wood screws 895710140120160
  • Volume Discount

Product Details:

Manufacturer part number: 895710140120160

Brand: REYHER

Price: 1.08

Delivery time: 3 Days


Technical Data:

Nominal of Thread (M): 12

Length: 160


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

895710140120160

Part Number
895710140120160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length

1.08 €

25 Available 3 Days 1012160

Loading...

  1. 1

Basic information

Type Wood Screws Material Steel Surface Treatment Zinc Plated

Tech Support