• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DIN 1478 Turnbuckles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
014783100060000
014783100080000
014783100100000
014783100120000
014783100160000
014783100200000
014783100240000
014783100300000
014783100360000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFastening method Diameter
(mm)

11.56 €

10 Available 3 Days 102 welding studs6

4.04 €

10 Available 3 Days 10female thread8

5.42 €

1 Available 3 Days 10female thread10

4.42 €

1 Available 3 Days 10female thread12

6.90 €

1 Available 3 Days 10female thread16

11.64 €

1 Available 3 Days 10female thread20

20.72 €

1 Available 3 Days 10female thread24

22.48 €

1 Available 3 Days 10female thread30

54.42 €

1 Available 3 Days 10female thread36

Loading...

  1. 1

Basic information

Material Steel Surface treatment zinc plated Form made from steel tube
Type closed type

Tech Support