Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Material | Surface Treatment (Details) | Material type | |
---|---|---|---|---|---|---|---|---|---|
0.36 € | 100 | Available | 3 Days | 10 | 4 | Cast Iron | Not Provided | Malleable Cast Iron | |
0.36 € | 100 | Available | 3 Days | 10 | 5 | Cast Iron | Not Provided | Malleable Cast Iron | |
0.45 € | 100 | Available | 3 Days | 10 | 6 | Cast Iron | Not Provided | Malleable Cast Iron | |
0.60 € | 100 | Available | 3 Days | 10 | 8 | Cast Iron | Not Provided | Malleable Cast Iron | |
1.11 € | 100 | Available | 3 Days | 10 | 10 | Cast Iron | Not Provided | Malleable Cast Iron | |
2.01 € | 50 | Available | 3 Days | 10 | 12 | Cast Iron | Not Provided | Malleable Cast Iron | |
2.26 € | 50 | Available | 3 Days | 10 | 14 | Cast Iron | Not Provided | Malleable Cast Iron | |
3.26 € | 20 | Available | 3 Days | 10 | 16 | Cast Iron | Not Provided | Malleable Cast Iron | |
8.26 € | 25 | Available | 3 Days | 10 | 20 | Cast Iron | Not Provided | Malleable Cast Iron | |
0.36 € | 100 | Available | 3 Days | 10 | 4 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
0.39 € | 100 | Available | 3 Days | 10 | 5 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
0.45 € | 100 | Available | 3 Days | 10 | 6 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
0.57 € | 100 | Available | 3 Days | 10 | 8 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
1.32 € | 100 | Available | 3 Days | 10 | 10 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
2.61 € | 50 | Available | 3 Days | 10 | 12 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
2.28 € | 50 | Available | 3 Days | 10 | 14 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
3.08 € | 20 | Available | 3 Days | 10 | 16 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
9.92 € | 10 | Available | 3 Days | 10 | 20 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
17.34 € | 5 | Available | 3 Days | 10 | 24 | [Steel] Cast Iron + Steel | [Zinc Plating] Zinc Plated | Malleable Cast Iron | |
0.39 € | 100 | Available | 3 Days | 10 | 3 | Brass | Not Provided | - | |
0.48 € | 100 | Available | 3 Days | 10 | 4 | Brass | Not Provided | - | |
0.54 € | 100 | Available | 3 Days | 10 | 5 | Brass | Not Provided | - | |
0.96 € | 100 | Available | 3 Days | 10 | 6 | Brass | Not Provided | - | |
1.65 € | 100 | Available | 3 Days | 10 | 8 | Brass | Not Provided | - | |
2.43 € | 100 | Available | 3 Days | 10 | 10 | Brass | Not Provided | - | |
3.06 € | 50 | Available | 3 Days | 10 | 12 | Brass | Not Provided | - | |
5.80 € | 10 | Available | 3 Days | 10 | 16 | Brass | Not Provided | - | |
10.12 € | 10 | Available | 3 Days | 10 | 20 | Brass | Not Provided | - | |
0.99 € | 100 | Available | 3 Days | 10 | 6 | Brass | [Zinc Plating] Zinc Plated | - | |
1.74 € | 100 | Available | 3 Days | 10 | 8 | Brass | [Zinc Plating] Zinc Plated | - | |
2.10 € | 100 | Available | 3 Days | 10 | 10 | Brass | [Zinc Plating] Zinc Plated | - | |
2.52 € | 50 | Available | 3 Days | 10 | 4 | Stainless Steel | Not Provided | A 2 | |
2.16 € | 50 | Available | 3 Days | 10 | 5 | Stainless Steel | Not Provided | A 2 | |
2.43 € | 50 | Available | 3 Days | 10 | 6 | Stainless Steel | Not Provided | A 2 | |
2.16 € | 25 | Available | 3 Days | 10 | 8 | Stainless Steel | Not Provided | A 2 | |
2.94 € | 25 | Available | 3 Days | 10 | 10 | Stainless Steel | Not Provided | A 2 | |
4.76 € | 10 | Available | 3 Days | 10 | 12 | Stainless Steel | Not Provided | A 2 | |
6.92 € | 10 | Available | 3 Days | 10 | 16 | Stainless Steel | Not Provided | A 2 | |
17.58 € | 10 | Available | 3 Days | 10 | 20 | Stainless Steel | Not Provided | A 2 | |
2.10 € | 1 | Available |
Same day
Stock | 10 | 5 | Stainless Steel | Not Provided | A 4 | |
2.85 € | 10 | Available | 3 Days | 10 | 6 | Stainless Steel | Not Provided | A 4 | |
2.78 € | 10 | Available | 3 Days | 10 | 8 | Stainless Steel | Not Provided | A 4 | |
4.12 € | 10 | Available | 3 Days | 10 | 10 | Stainless Steel | Not Provided | A 4 | |
6.08 € | 10 | Available | 3 Days | 10 | 12 | Stainless Steel | Not Provided | A 4 | |
10.50 € | 10 | Available | 3 Days | 10 | 16 | Stainless Steel | Not Provided | A 4 |
Loading...
Thread Type | Metric Coarse |
---|
Configure
Stock
Basic Attributes
Nominal of Thread (M)
Material
Surface Treatment (Details)
Material type
Type
Filter by standard shipping days
Optional Attributes