DIN 439 Hexagon nuts with fine thread

DIN 439 Hexagon nuts with fine thread
  • Volume Discount
Counternut; Hexagon nuts; Nuts; Nuts with fine thread; compare ISO 8675

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
004394070080100
004394070100100
004394070100125
004394070120100
004394070120125
004394070120150
004394070140150
004394070160150
004394070180150
004394070200150
004394070200200
004394070240150
004394070240200
004394070270150
004394070300150
004394070300200
004394070330150
004394070360150
004394070360300
004394070390150
004394070390300
004394070420150
004394070420200
004394070420300
004394070480150
004394070480200
004394070480300
004399270080100
004399270100100
004399270100125
004399270120125
004399270120150
004399270140150
004399270160150
004399270180100
004399270180150
004399270200150
004399270240150
004399270300150
004399270300200
004399270360150
004399470100100
004399470100125
004399470120125
004399470120150
004399470160150
004399470180150
004399470200150
004399470220150
004399470240150
004399470240200
004399470300150
004399470300200
004399470330200
004399470360300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material Material (Details) Thread

0.06 €

100 Available 3 Days 108Steel04 Free cutting steel (Steel-turned)1

0.15 €

100 Available 3 Days 1010Steel04 Free cutting steel (Steel-turned)1

0.15 €

100 Available 3 Days 1010Steel04 Free cutting steel (Steel-turned)1.25

0.21 €

100 Available 3 Days 1012Steel04 Free cutting steel (Steel-turned)1

0.24 €

100 Available 3 Days 1012Steel04 Free cutting steel (Steel-turned)1.25

0.18 €

100 Available 3 Days 1012Steel04 Free cutting steel (Steel-turned)1.5

0.24 €

100 Available 3 Days 1014Steel04 Free cutting steel (Steel-turned)1.5

0.27 €

50 Available 3 Days 1016Steel04 Free cutting steel (Steel-turned)1.5

0.39 €

50 Available 3 Days 1018Steel04 Free cutting steel (Steel-turned)1.5

0.45 €

50 Available 3 Days 1020Steel04 Free cutting steel (Steel-turned)1.5

0.75 €

50 Available 3 Days 1020Steel04 Free cutting steel (Steel-turned)2

1.14 €

25 Available 3 Days 1024Steel04 Free cutting steel (Steel-turned)1.5

1.23 €

25 Available 3 Days 1024Steel04 Free cutting steel (Steel-turned)2

1.98 €

25 Available 3 Days 1027Steel04 Free cutting steel (Steel-turned)1.5

2.46 €

25 Available 3 Days 1030Steel04 Free cutting steel (Steel-turned)1.5

2.43 €

25 Available 3 Days 1030Steel04 Free cutting steel (Steel-turned)2

2.36 €

10 Available 3 Days 1033Steel04 Free cutting steel (Steel-turned)1.5

3.16 €

10 Available 3 Days 1036Steel04 Free cutting steel (Steel-turned)1.5

3.20 €

10 Available 3 Days 1036Steel04 Free cutting steel (Steel-turned)3

7.48 €

10 Available 3 Days 1039Steel04 Free cutting steel (Steel-turned)1.5

7.48 €

10 Available 3 Days 1039Steel04 Free cutting steel (Steel-turned)3

9.74 €

10 Available 3 Days 1042Steel04 Free cutting steel (Steel-turned)1.5

9.74 €

10 Available 3 Days 1042Steel04 Free cutting steel (Steel-turned)2

9.74 €

10 Available 3 Days 1042Steel04 Free cutting steel (Steel-turned)3

17.22 €

10 Available 3 Days 1048Steel04 Free cutting steel (Steel-turned)1.5

18.00 €

10 Available 3 Days 1048Steel04 Free cutting steel (Steel-turned)2

17.22 €

10 Available 3 Days 1048Steel04 Free cutting steel (Steel-turned)3

0.12 €

100 Available 3 Days 108Stainless SteelA2 / 1.4301/031

0.21 €

50 Available 3 Days 1010Stainless SteelA2 / 1.4301/031

0.27 €

50 Available 3 Days 1010Stainless SteelA2 / 1.4301/031.25

0.42 €

50 Available 3 Days 1012Stainless SteelA2 / 1.4301/031.25

0.45 €

50 Available 3 Days 1012Stainless SteelA2 / 1.4301/031.5

0.63 €

25 Available 3 Days 1014Stainless SteelA2 / 1.4301/031.5

0.66 €

25 Available 3 Days 1016Stainless SteelA2 / 1.4301/031.5

2.88 €

10 Available 3 Days 1018Stainless SteelA2 / 1.4301/031

1.77 €

10 Available 3 Days 1018Stainless SteelA2 / 1.4301/031.5

1.17 €

10 Available 3 Days 1020Stainless SteelA2 / 1.4301/031.5

2.88 €

10 Available 3 Days 1024Stainless SteelA2 / 1.4301/031.5

6.04 €

10 Available 3 Days 1030Stainless SteelA2 / 1.4301/031.5

6.04 €

10 Available 3 Days 1030Stainless SteelA2 / 1.4301/032

12.88 €

10 Available 3 Days 1036Stainless SteelA2 / 1.4301/031.5

0.45 €

50 Available 3 Days 1010Stainless SteelA4 / 1.44011

0.42 €

50 Available 3 Days 1010Stainless SteelA4 / 1.44011.25

0.63 €

50 Available 3 Days 1012Stainless SteelA4 / 1.44011.25

0.60 €

50 Available 3 Days 1012Stainless SteelA4 / 1.44011.5

0.93 €

25 Available 3 Days 1016Stainless SteelA4 / 1.44011.5

1.32 €

10 Available 3 Days 1018Stainless SteelA4 / 1.44011.5

1.47 €

10 Available 3 Days 1020Stainless SteelA4 / 1.44011.5

2.82 €

10 Available 3 Days 1022Stainless SteelA4 / 1.44011.5

2.50 €

10 Available 3 Days 1024Stainless SteelA4 / 1.44011.5

2.34 €

10 Available 3 Days 1024Stainless SteelA4 / 1.44012

5.82 €

10 Available 3 Days 1030Stainless SteelA4 / 1.44011.5

6.24 €

10 Available 3 Days 1030Stainless SteelA4 / 1.44012

9.44 €

10 Available 3 Days 1033Stainless SteelA4 / 1.44012

13.26 €

10 Available 3 Days 1036Stainless SteelA4 / 1.44013

Loading...

  1. 1

Basic information

Thread Type Meter (Fine) Surface Treatment (Details) Not Provided DIN-Form B

Tech Support