Manufacturer part number: 004394170100125
Brand: REYHER
Price: 0.15 €
Delivery time: 3 Days
Screw Nominal (M): 10
Thread: 1.25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
004394170100125
Material | Steel | Thread Type | Meter (Fine) | Surface Treatment (Details) | Zinc Plated |
---|---|---|---|---|---|
Material (Details) | 04 Free cutting steel (Steel-turned) | DIN-Form | B |
This page is DIN 439 Hexagon Thin Nuts with Metric Fine Pitch Thread, with Chamfers Zinc Plated / Meter (Fine) / Steel, part number 004394170100125.
You can find the detail information about specifications and dimensions on part number 004394170100125.
Part Number |
---|
004394170080100 |
004394170100100 |
004394170120100 |
004394170120125 |
004394170120150 |
004394170140150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Thread |
---|---|---|---|---|---|---|---|
0.06 € | 100 | Available | 3 Days | 10 | 8 | 1 | |
0.15 € | 100 | Available | 3 Days | 10 | 10 | 1 | |
0.21 € | 100 | Available | 3 Days | 10 | 12 | 1 | |
0.18 € | 100 | Available | 3 Days | 10 | 12 | 1.25 | |
0.18 € | 100 | Available | 3 Days | 10 | 12 | 1.5 | |
0.24 € | 100 | Available | 3 Days | 10 | 14 | 1.5 |