DIN 5299 Fire brigade snap hook

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
052990130400000
052990130500000
052990130600000
052990130700000
052990130800000
052990131000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
DIN form

0.75 €

100 Available 3 Days 104-

0.84 €

100 Available 3 Days 105C

0.99 €

100 Available 3 Days 106C

1.56 €

50 Available 3 Days 107C

1.59 €

50 Available 3 Days 108C

2.97 €

50 Available 3 Days 101-

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape pear-shaped
Length(mm) 0

Tech Support