DIN 6335 Palm grips (Part Numbers)

DIN 6335 Palm grips

Click on this image to zoom in.

Click on this image to zoom in.

  • 06335.004
  • 06335.634

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
063350040320006
063350040400008
063350040500010
063350040630012
063350040800016
063350041000020
063356340250005
063356340320006
063356340400008
063356340500010
063356340630012
063356340800016
063356341000020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Main Body Material Mounting Section Material Main Body Outer Diameter D
(φ)

6.86 €

10 Available 3 Days 106Cast IronOthers32

7.60 €

10 Available 3 Days 108Cast IronOthers40

9.92 €

10 Available 3 Days 1010Cast IronOthers50

14.22 €

10 Available 3 Days 1012Cast IronOthers63

24.38 €

5 Available 3 Days 1016Cast IronOthers80

50.82 €

5 Available 3 Days 1020Cast IronOthers100

2.16 €

10 Available 3 Days 105PlasticSteel25

2.40 €

10 Available 3 Days 106PlasticSteel32

2.12 €

10 Available 3 Days 108PlasticSteel40

2.82 €

10 Available 3 Days 1010PlasticSteel50

4.02 €

10 Available 3 Days 1012PlasticSteel63

7.68 €

10 Available 3 Days 1016PlasticSteel80

18.44 €

5 Available 3 Days 1020PlasticSteel100

Loading...

  1. 1

Basic information

Main Body Type Polygonal Shape 4-side finish Not Provided Polygon, type Cross Shape

Tech Support