DIN 6887 Taper keys

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
068870000060032
068870000060040
068870000060050
068870000080032
068870000080036
068870000080040
068870000080045
068870000080050
068870000080060
068870000080063
068870000100040
068870000100045
068870000100050
068870000100060
068870000100070
068870000100080
068870000100090
068870000100100
068870000120040
068870000120050
068870000120056
068870000120060
068870000120063
068870000120070
068870000120080
068870000120090
068870000120100
068870000140056
068870000140060
068870000140063
068870000140070
068870000140080
068870000140090
068870000140100
068870000160070
068870000160080
068870000160090
068870000160100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Overall Length
(mm)

1.38 €

2 Days 632

1.40 €

2 Days 640

1.45 €

2 Days 650

1.98 €

2 Days 832

1.98 €

2 Days 836

1.95 €

2 Days 840

2.00 €

2 Days 845

2.05 €

2 Days 850

2.15 €

2 Days 860

2.15 €

2 Days 863

2.85 €

2 Days 1040

2.85 €

2 Days 1045

3.00 €

2 Days 1050

3.10 €

2 Days 1060

3.40 €

2 Days 1070

3.55 €

2 Days 1080

4.15 €

2 Days 1090

4.70 €

2 Days 10100

2.95 €

2 Days 1240

3.05 €

2 Days 1250

3.15 €

2 Days 1256

3.35 €

2 Days 1260

3.35 €

2 Days 1263

3.45 €

2 Days 1270

3.60 €

2 Days 1280

3.80 €

2 Days 1290

4.00 €

2 Days 12100

3.90 €

2 Days 1456

4.05 €

2 Days 1460

4.05 €

2 Days 1463

4.40 €

2 Days 1470

4.55 €

2 Days 1480

4.80 €

2 Days 1490

5.10 €

2 Days 14100

5.20 €

2 Days 1670

5.40 €

2 Days 1680

5.60 €

2 Days 1690

5.70 €

2 Days 16100

Loading...

  1. 1

Basic information

Shape Tapered Machine Keys Material Steel

Additional Products in this Category

Tech Support