DIN 6888 Woodruff keys

DIN 6888 Woodruff keys
  • Volume Discount
Woodruff keys; compare ISO 3912

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
068880000020002
068880000020003
068880000020005
068880000025003
068880000030003
068880000030005
068880000030006
068880000030007
068880000040005
068880000040006
068880000040007
068880000040009
068880000050006
068880000050007
068880000050009
068880000050010
068880000060007
068880000060009
068880000060010
068880000060011
068880000080009
068880000080011
068880000080013
068880000100011
068880000100013
068880000100016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth
(mm)
Overall Length
(mm)

0.21 €

100 Available 3 Days 1022

0.27 €

100 Available 3 Days 1023

0.33 €

100 Available 3 Days 1025

0.27 €

100 Available 3 Days 102.53

0.27 €

100 Available 3 Days 1033

0.36 €

100 Available 3 Days 1035

0.45 €

100 Available 3 Days 1036

0.54 €

100 Available 3 Days 1037

0.36 €

100 Available 3 Days 1045

0.45 €

100 Available 3 Days 1046

0.54 €

100 Available 3 Days 1047

0.63 €

100 Available 3 Days 1049

0.45 €

100 Available 3 Days 1056

0.54 €

100 Available 3 Days 1057

0.60 €

100 Available 3 Days 1059

0.72 €

1 Available Same day

Stock

10510

0.54 €

100 Available 3 Days 1067

0.60 €

50 Available 3 Days 1069

0.72 €

50 Available 3 Days 10610

0.78 €

50 Available 3 Days 10611

0.63 €

50 Available 3 Days 1089

0.84 €

50 Available 3 Days 10811

0.93 €

50 Available 3 Days 10813

0.87 €

25 Available 3 Days 101011

1.02 €

25 Available 3 Days 101013

1.56 €

25 Available 3 Days 101016

Loading...

  1. 1

Basic information

Shape Woodruff Keys Material Steel

Tech Support