DIN 7500 Thread rolling screws

DIN 7500 Thread rolling screws
  • Volume Discount
Cross recessed countersunk head screws; Cross recessed screws; Dry wall screws; Threadforming screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075000160025005
075000160025006
075000160025008
075000160025010
075000160025012
075000160025016
075000160025020
075000160030004
075000160030005
075000160030006
075000160030008
075000160030010
075000160030012
075000160030016
075000160030020
075000160030025
075000160040006
075000160040008
075000160040010
075000160040012
075000160040016
075000160040020
075000160040025
075000160040030
075000160050008
075000160050010
075000160050012
075000160050016
075000160050020
075000160050025
075000160050030
075000160050035
075000160050040
075000160060008
075000160060010
075000160060012
075000160060016
075000160060020
075000160060025
075000160060030
075000160060035
075000160060040
075000160060045
075000160060050
075000160080010
075000160080012
075000160080016
075000160080020
075000160080025
075000160080030
075000160080035
075000160080040
075000160080045
075000160080050
075000160080060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.03 €

4000 Available 3 Days 102.55

0.03 €

1000 Available 3 Days 102.56

0.06 €

1000 Available 3 Days 102.58

0.03 €

1000 Available 3 Days 102.510

0.03 €

1000 Available 3 Days 102.512

0.03 €

1000 Available 3 Days 102.516

0.03 €

1000 Available 3 Days 102.520

0.03 €

1000 Available 3 Days 1034

0.06 €

1000 Available 3 Days 1035

0.03 €

1000 Available 3 Days 1036

0.03 €

1000 Available 3 Days 1038

0.03 €

1000 Available 3 Days 10310

0.03 €

1000 Available 3 Days 10312

0.03 €

1000 Available 3 Days 10316

0.03 €

1000 Available 3 Days 10320

0.03 €

1000 Available 3 Days 10325

0.03 €

1000 Available 3 Days 1046

0.03 €

1000 Available 3 Days 1048

0.03 €

1000 Available 3 Days 10410

0.03 €

1000 Available 3 Days 10412

0.03 €

1000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.06 €

1000 Available 3 Days 10425

0.06 €

1000 Available 3 Days 10430

0.03 €

1000 Available 3 Days 1058

0.06 €

1000 Available 3 Days 10510

0.06 €

1000 Available 3 Days 10512

0.06 €

1000 Available 3 Days 10516

0.09 €

1000 Available 3 Days 10520

0.06 €

1000 Available 3 Days 10525

0.12 €

1000 Available 3 Days 10530

0.15 €

1000 Available 3 Days 10535

0.15 €

1000 Available 3 Days 10540

0.06 €

1000 Available 3 Days 1068

0.06 €

1000 Available 3 Days 10610

0.06 €

500 Available 3 Days 10612

0.09 €

500 Available 3 Days 10616

0.12 €

500 Available 3 Days 10620

0.12 €

500 Available 3 Days 10625

0.15 €

500 Available 3 Days 10630

0.18 €

500 Available 3 Days 10635

0.18 €

500 Available 3 Days 10640

0.18 €

500 Available 3 Days 10645

0.21 €

500 Available 3 Days 10650

0.12 €

500 Available 3 Days 10810

0.15 €

500 Available 3 Days 10812

0.18 €

250 Available 3 Days 10816

0.21 €

250 Available 3 Days 10820

0.36 €

250 Available 3 Days 10825

0.36 €

250 Available 3 Days 10830

0.36 €

250 Available 3 Days 10835

0.39 €

250 Available 3 Days 10840

0.42 €

250 Available 3 Days 10845

0.45 €

250 Available 3 Days 10850

0.60 €

250 Available 3 Days 10860

Loading...

  1. 1

Basic information

Detailed Shape Low Head Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Pozidriv Cross Recessed Basic Shape Other Screws Technical Standard DIN
Type Werkzeugantrieb/ Kreuzschlitz/ Pozidriv (Z)

Tech Support