DIN 7500 Thread rolling screws

DIN 7500 Thread rolling screws
  • Volume Discount
Hexagon socket head cap screws; Threadforming screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075000180040006
075000180040008
075000180040010
075000180040012
075000180040016
075000180040020
075000180040025
075000180040030
075000180040035
075000180040040
075000180040045
075000180050008
075000180050010
075000180050012
075000180050016
075000180050020
075000180050025
075000180050030
075000180050035
075000180050040
075000180060008
075000180060010
075000180060012
075000180060016
075000180060020
075000180060025
075000180060030
075000180060035
075000180060040
075000180060045
075000180060050
075000180080030
075000180080035
075000180080050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.12 €

2000 Available 3 Days 1046

0.09 €

2000 Available 3 Days 1048

0.12 €

2000 Available 3 Days 10410

0.12 €

2000 Available 3 Days 10412

0.12 €

2000 Available 3 Days 10416

0.15 €

1000 Available 3 Days 10420

0.15 €

1000 Available 3 Days 10425

0.15 €

1000 Available 3 Days 10430

0.18 €

1000 Available 3 Days 10435

0.21 €

500 Available 3 Days 10440

0.21 €

500 Available 3 Days 10445

0.15 €

2000 Available 3 Days 1058

0.12 €

2000 Available 3 Days 10510

0.12 €

2000 Available 3 Days 10512

0.18 €

2000 Available 3 Days 10516

0.15 €

1000 Available 3 Days 10520

0.15 €

1000 Available 3 Days 10525

0.21 €

1000 Available 3 Days 10530

0.21 €

1000 Available 3 Days 10535

0.21 €

500 Available 3 Days 10540

0.51 €

1000 Available 3 Days 1068

0.15 €

1000 Available 3 Days 10610

0.15 €

1000 Available 3 Days 10612

0.18 €

1000 Available 3 Days 10616

0.24 €

1000 Available 3 Days 10620

0.21 €

1000 Available 3 Days 10625

0.24 €

500 Available 3 Days 10630

0.24 €

250 Available 3 Days 10635

0.30 €

250 Available 3 Days 10640

0.30 €

250 Available 3 Days 10645

0.30 €

250 Available 3 Days 10650

0.51 €

250 Available 3 Days 10830

0.63 €

250 Available 3 Days 10835

0.72 €

100 Available 3 Days 10850

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Technical Standard DIN

Tech Support