DIN 7504 Self drilling screws (Part Numbers)

DIN 7504 Self drilling screws
  • Volume Discount
Dry wall screws; Self-drilling screws; Self-drilling tapping screws; Sheet metal screws; compare ISO 15481

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075040150029009
075040150029013
075040150029016
075040150029019
075040150035009
075040150035013
075040150035016
075040150035019
075040150035022
075040150035025
075040150035032
075040150039009
075040150039013
075040150039016
075040150039019
075040150039022
075040150039025
075040150039032
075040150039038
075040150039045
075040150039050
075040150042013
075040150042016
075040150042019
075040150042022
075040150042025
075040150042032
075040150042038
075040150042045
075040150042050
075040150048013
075040150048016
075040150048019
075040150048022
075040150048025
075040150048032
075040150048038
075040150048045
075040150048050
075040150048060
075040150048070
075040150048080
075040150048090
075040150048100
075040150048110
075040150048120
075040150055016
075040150055019
075040150055022
075040150055025
075040150055032
075040150055038
075040150055045
075040150055050
075040150055060
075040150055070
075040150055080
075040150063016
075040150063019
075040150063022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.03 €

1000 Available 3 Days 102.99

0.03 €

1000 Available 3 Days 102.913

0.03 €

1000 Available 3 Days 102.916

0.03 €

1000 Available 3 Days 102.919

0.03 €

1000 Available 3 Days 103.59.5

0.03 €

1000 Available 3 Days 103.513

0.03 €

1000 Available 3 Days 103.516

0.03 €

1000 Available 3 Days 103.519

0.03 €

1000 Available 3 Days 103.522

0.03 €

1000 Available 3 Days 103.525

0.03 €

1000 Available 3 Days 103.532

0.03 €

1000 Available 3 Days 103.99.5

0.03 €

1000 Available 3 Days 103.913

0.03 €

1000 Available 3 Days 103.916

0.03 €

1000 Available 3 Days 103.919

0.03 €

1000 Available 3 Days 103.922

0.03 €

1000 Available 3 Days 103.925

0.03 €

1000 Available 3 Days 103.932

0.03 €

500 Available 3 Days 103.938

0.06 €

500 Available 3 Days 103.945

0.06 €

500 Available 3 Days 103.950

0.03 €

1000 Available 3 Days 104.213

0.03 €

1000 Available 3 Days 104.216

0.06 €

1000 Available 3 Days 104.219

0.03 €

1000 Available 3 Days 104.222

0.03 €

1000 Available 3 Days 104.225

0.03 €

500 Available 3 Days 104.232

0.06 €

500 Available 3 Days 104.238

0.06 €

500 Available 3 Days 104.245

0.06 €

500 Available 3 Days 104.250

0.03 €

1000 Available 3 Days 104.813

0.06 €

1000 Available 3 Days 104.816

0.03 €

1000 Available 3 Days 104.819

0.06 €

1000 Available 3 Days 104.822

0.03 €

1000 Available 3 Days 104.825

0.06 €

500 Available 3 Days 104.832

0.06 €

500 Available 3 Days 104.838

0.06 €

500 Available 3 Days 104.845

0.09 €

500 Available 3 Days 104.850

0.12 €

250 Available 3 Days 104.860

0.15 €

250 Available 3 Days 104.870

0.15 €

250 Available 3 Days 104.880

0.18 €

250 Available 3 Days 104.890

0.21 €

250 Available 3 Days 104.8100

0.21 €

100 Available 3 Days 104.8110

0.24 €

250 Available 3 Days 104.8120

0.06 €

500 Available 3 Days 105.516

0.06 €

500 Available 3 Days 105.519

0.06 €

500 Available 3 Days 105.522

0.09 €

500 Available 3 Days 105.525

0.06 €

500 Available 3 Days 105.532

0.09 €

500 Available 3 Days 105.538

0.09 €

500 Available 3 Days 105.545

0.12 €

500 Available 3 Days 105.550

0.15 €

250 Available 3 Days 105.560

0.18 €

250 Available 3 Days 105.570

0.15 €

250 Available 3 Days 105.580

0.09 €

500 Available 3 Days 106.316

0.06 €

500 Available 3 Days 106.319

0.09 €

500 Available 3 Days 106.322

Loading...

Basic information

Detailed Shape Pan Head, with tapping screw thread Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Philips Cross Recessed Basic Shape Standard (Round) Technical Standard DIN

Tech Support