DIN 7516 Thread cutting screws

DIN 7516 Thread cutting screws
  • Volume Discount
Cutting screws; Self cutting screws; Thread base plates; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075160180040016
075160180040020
075160180050010
075160180050012
075160180050016
075160180050020
075160180050025
075160180060012
075160180060016
075160180060020
075160180060025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.06 €

2000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.12 €

1000 Available 3 Days 10510

0.12 €

1000 Available 3 Days 10512

0.12 €

1000 Available 3 Days 10516

0.12 €

500 Available 3 Days 10520

0.15 €

500 Available 3 Days 10525

0.15 €

1000 Available 3 Days 10612

0.18 €

500 Available 3 Days 10616

0.18 €

500 Available 3 Days 10620

0.18 €

500 Available 3 Days 10625

Loading...

  1. 1

Basic information

Detailed Shape Pan Head Material Steel Mounting Hole Shape Hex Socket
Thread ridge Type Self Tapping Screws Basic Shape Standard (Round)

Tech Support