Threaded studs / right-hand thread / right-hand thread / DIN 835

Threaded studs / right-hand thread / right-hand thread / DIN 835
  • Volume Discount
[Specifications]
・Material: Steel, Stainless steel
・Surface Treatment: Not Provided
・Technical Standard: DIN

[Features]
・Studs, metal end ~2 d, DIN 525

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
008355000060016
008355000060018
008355000060020
008355000060025
008355000060030
008355000060035
008355000060040
008355000060045
008355000060070
008355000060100
008355000080018
008355000080020
008355000080025
008355000080030
008355000080035
008355000080040
008355000080045
008355000080050
008355000080060
008355000080065
008355000080070
008355000080080
008355000080090
008355000100020
008355000100025
008355000100030
008355000100035
008355000100040
008355000100045
008355000100050
008355000100060
008355000100070
008355000100100
008355000120025
008355000120030
008355000120035
008355000120040
008355000120045
008355000120050
008355000120055
008355000120060
008355000120080
008355000160035
008355000160040
008355000160050
008355000160055
008355000160060
008355000160065
008355000160080
008355000160100
008358000080016
008358000080018
008358000080020
008358000080025
008358000080030
008358000080035
008358000080040
008358000100025
008358000100030
008358000100035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Material type

0.42 €

100 Available 3 Days 10616SteelQuality 5.8

0.30 €

100 Available 3 Days 10618SteelQuality 5.8

0.45 €

100 Available 3 Days 10620SteelQuality 5.8

0.36 €

100 Available 3 Days 10625SteelQuality 5.8

0.36 €

100 Available 3 Days 10630SteelQuality 5.8

0.30 €

100 Available 3 Days 10635SteelQuality 5.8

0.60 €

100 Available 3 Days 10640SteelQuality 5.8

0.48 €

100 Available 3 Days 10645SteelQuality 5.8

0.60 €

100 Available 3 Days 10670SteelQuality 5.8

1.20 €

100 Available 3 Days 106100SteelQuality 5.8

1.17 €

100 Available 3 Days 10818SteelQuality 5.8

0.24 €

100 Available 3 Days 10820SteelQuality 5.8

0.30 €

100 Available 3 Days 10825SteelQuality 5.8

0.30 €

100 Available 3 Days 10830SteelQuality 5.8

0.33 €

100 Available 3 Days 10835SteelQuality 5.8

0.39 €

100 Available 3 Days 10840SteelQuality 5.8

0.54 €

100 Available 3 Days 10845SteelQuality 5.8

0.51 €

100 Available 3 Days 10850SteelQuality 5.8

0.57 €

100 Available 3 Days 10860SteelQuality 5.8

0.66 €

100 Available 3 Days 10865SteelQuality 5.8

0.66 €

100 Available 3 Days 10870SteelQuality 5.8

0.72 €

100 Available 3 Days 10880SteelQuality 5.8

0.90 €

100 Available 3 Days 10890SteelQuality 5.8

0.54 €

100 Available 3 Days 101020SteelQuality 5.8

0.45 €

100 Available 3 Days 101025SteelQuality 5.8

0.54 €

100 Available 3 Days 101030SteelQuality 5.8

0.60 €

100 Available 3 Days 101035SteelQuality 5.8

0.66 €

1 Available Same day

Stock

101040SteelQuality 5.8

0.90 €

100 Available 3 Days 101045SteelQuality 5.8

0.78 €

100 Available 3 Days 101050SteelQuality 5.8

0.93 €

50 Available 3 Days 101060SteelQuality 5.8

1.08 €

50 Available 3 Days 101070SteelQuality 5.8

2.10 €

50 Available 3 Days 1010100SteelQuality 5.8

0.72 €

50 Available 3 Days 101225SteelQuality 5.8

0.90 €

50 Available 3 Days 101230SteelQuality 5.8

0.96 €

50 Available 3 Days 101235SteelQuality 5.8

1.86 €

50 Available 3 Days 101240SteelQuality 5.8

1.05 €

50 Available 3 Days 101245SteelQuality 5.8

1.17 €

50 Available 3 Days 101250SteelQuality 5.8

1.26 €

50 Available 3 Days 101255SteelQuality 5.8

1.89 €

50 Available 3 Days 101260SteelQuality 5.8

2.34 €

25 Available 3 Days 101280SteelQuality 5.8

1.74 €

25 Available 3 Days 101635SteelQuality 5.8

1.92 €

25 Available 3 Days 101640SteelQuality 5.8

2.22 €

25 Available 3 Days 101650SteelQuality 5.8

2.28 €

25 Available 3 Days 101655SteelQuality 5.8

2.85 €

25 Available 3 Days 101660SteelQuality 5.8

2.12 €

25 Available 3 Days 101665SteelQuality 5.8

2.48 €

25 Available 3 Days 101680SteelQuality 5.8

2.78 €

25 Available 3 Days 1016100SteelQuality 5.8

0.39 €

100 Available 3 Days 10816SteelQuality 8.8

0.39 €

100 Available 3 Days 10818SteelQuality 8.8

0.27 €

100 Available 3 Days 10820SteelQuality 8.8

0.30 €

100 Available 3 Days 10825SteelQuality 8.8

0.30 €

100 Available 3 Days 10830SteelQuality 8.8

0.45 €

100 Available 3 Days 10835SteelQuality 8.8

0.57 €

100 Available 3 Days 10840SteelQuality 8.8

0.66 €

100 Available 3 Days 101025SteelQuality 8.8

0.72 €

100 Available 3 Days 101030SteelQuality 8.8

0.78 €

100 Available 3 Days 101035SteelQuality 8.8

Loading...

Basic information

Surface Treatment Not Provided Technical Standard DIN

Tech Support