DIN 912 Hex socket head cap screw with fine thread

DIN 912 Hex socket head cap screw with fine thread
  • Volume Discount
Hexagon socket head cap screws; hexagon socket screws; Screws with fine thread; compare ISO 12474

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009122050080020
009122050080025
009122050080030
009122050080035
009122050100030
009122050100035
009122050100040
009122050100045
009122050100050
009122050101020
009122050101025
009122050101030
009122050101040
009122050101050
009122050101060
009122050102060
009122050102070
009122050102080
009122050102090
009122050102100
009122050120030
009122050120035
009122050120040
009122050120050
009122050120060
009122050121065
009122050121070
009122050121080
009122050140035
009122050140040
009122050140045
009122050141050
009122050141060
009122050141080
009122050141100
009122050160030
009122050160035
009122050160040
009122050160045
009122050160050
009122050160060
009122050160070
009122050161080
009122050161090
009122050161100
009122050161110
009122050161120
009122050161130
009122050161140
009122050161150
009122050161160
009122050200040
009122050200050
009122050200060
009122050200070
009122050200080
009122050200100
009122050202045
009122050202055
009122050202090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material specification Thread

0.42 €

200 Available 3 Days 1082012.91

0.33 €

200 Available 3 Days 1082512.91

0.42 €

200 Available 3 Days 1083012.91

0.45 €

200 Available 3 Days 1083512.91

0.51 €

200 Available 3 Days 10103012.91

0.54 €

100 Available 3 Days 10103512.91

0.60 €

100 Available 3 Days 10104012.91

0.60 €

100 Available 3 Days 10104512.91

0.87 €

100 Available 3 Days 10105012.91

0.60 €

200 Available 3 Days 10102012.91.25

0.75 €

200 Available 3 Days 10102512.91.25

0.72 €

200 Available 3 Days 10103012.91.25

0.93 €

100 Available 3 Days 10104012.91.25

0.90 €

100 Available 3 Days 10105012.91.25

1.02 €

100 Available 3 Days 10106012.91.25

0.96 €

100 Available 3 Days 10106012.91

1.77 €

100 Available 3 Days 10107012.91

1.41 €

100 Available 3 Days 10108012.91

1.35 €

100 Available 3 Days 10109012.91

2.13 €

100 Available 3 Days 101010012.91

1.20 €

100 Available 3 Days 10123012.91.5

0.81 €

100 Available 3 Days 10123512.91.5

1.26 €

100 Available 3 Days 10124012.91.5

1.05 €

100 Available 3 Days 10125012.91.5

1.71 €

100 Available 3 Days 10126012.91.5

1.14 €

100 Available 3 Days 10126512.91.5

1.35 €

50 Available 3 Days 10127012.91.5

2.19 €

50 Available 3 Days 10128012.91.5

1.20 €

100 Available 3 Days 10143512.91.5

1.38 €

100 Available 3 Days 10144012.91.5

1.56 €

50 Available 3 Days 10144512.91.5

2.04 €

50 Available 3 Days 10145012.91.5

2.04 €

50 Available 3 Days 10146012.91.5

2.08 €

50 Available 3 Days 10148012.91.5

2.10 €

25 Available 3 Days 101410012.91.5

1.83 €

50 Available 3 Days 10163012.91.5

1.95 €

50 Available 3 Days 10163512.91.5

2.31 €

50 Available 3 Days 10164012.91.5

2.07 €

50 Available 3 Days 10164512.91.5

2.34 €

50 Available 3 Days 10165012.91.5

2.08 €

50 Available 3 Days 10166012.91.5

2.70 €

25 Available 3 Days 10167012.91.5

2.88 €

25 Available 3 Days 10168012.91.5

3.10 €

25 Available 3 Days 10169012.91.5

3.72 €

25 Available 3 Days 101610012.91.5

3.86 €

25 Available 3 Days 101611012.91.5

2.74 €

25 Available 3 Days 101612012.91.5

3.56 €

25 Available 3 Days 101613012.91.5

4.02 €

25 Available 3 Days 101614012.91.5

4.48 €

25 Available 3 Days 101615012.91.5

4.86 €

25 Available 3 Days 101616012.91.5

2.62 €

25 Available 3 Days 10204012.91.5

3.72 €

25 Available 3 Days 10205012.91.5

4.20 €

25 Available 3 Days 10206012.91.5

3.14 €

25 Available 3 Days 10207012.91.5

3.24 €

25 Available 3 Days 10208012.91.5

5.30 €

25 Available 3 Days 102010012.91.5

3.68 €

25 Available 3 Days 10204512.91.5

3.14 €

25 Available 3 Days 10205512.91.5

4.26 €

25 Available 3 Days 10209012.91.5

Loading...

Basic information

Material Steel Surface Treatment Not Provided Mounting Hole Shape Hex Socket
Basic Shape Standard (Round) Technical Standard DIN Thread metric fine pitch thread

Tech Support