DIN 912 Hexalobular socket head cap screw

DIN 912 Hexalobular socket head cap screw
  • Volume Discount
Hexalobular internal driving socket head cap screw; TORX screws; compare ISO 14579; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009128140060016
009128140060020
009128140080020
009128140080025
009128140080030
009128140080035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.24 €

200 Available 3 Days 10616

0.24 €

200 Available 3 Days 10620

0.39 €

200 Available 3 Days 10820

0.42 €

200 Available 3 Days 10825

0.45 €

200 Available 3 Days 10830

0.51 €

200 Available 3 Days 10835

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating Mounting Hole Shape Hexalobular Socket
Basic Shape Standard (Round) Technical Standard DIN Material specification 8.8

Tech Support