Flat head screws / slotted / shank / DIN 923 /

Flat head screws / slotted / shank / DIN 923 /
  • Volume Discount
Slotted machine screws; slotted cheese head shoulder screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00923.910, DIN 923, A 1

Product Description

Slotted cheese head
shoulder screws
turned finish = with undercut
pressed = without undercut

Drawing

Dimensions

DimensionsPacking UnitPieces
thread Ø x shank length x thread length  
M 3x3x4.5S (Standard Pack)100
M 3x4x4.5S (Standard Pack)100
M 3x5x4.5S (Standard Pack)100
M 3x6x4.5S (Standard Pack)100
M 3x10x4.5S (Standard Pack)100
M 4x2x6.0S (Standard Pack)100
M 4x4x6.0S (Standard Pack)100
M 4x5x6.0S (Standard Pack)100
M 4x6x6.0S (Standard Pack)100
M 4x10x6.0S (Standard Pack)100
M 4x12x6.0S (Standard Pack)100
M 4x16x6.0S (Standard Pack)100
M 5x2.5x7.0S (Standard Pack)100
M 5x3x7.0S (Standard Pack)100
M 5x4x7.0S (Standard Pack)100
M 5x5x7.0S (Standard Pack)100
M 5x6x7.0S (Standard Pack)100
M 5x8x7.0S (Standard Pack)100
M 5x10x7.0S (Standard Pack)100
M 5x12x7.0S (Standard Pack)100
M 5x16x7.0S (Standard Pack)100
M 6x3x9.0S (Standard Pack)100
M 6x4x9.0S (Standard Pack)100
M 6x5x9.0S (Standard Pack)100
M 6x6x9.0S (Standard Pack)100
M 6x8x9.0S (Standard Pack)100
M 6x10x9.0S (Standard Pack)100
M 6x12x9.0S (Standard Pack)100
M 6x16x9.0S (Standard Pack)100
M 6x20x9.0S (Standard Pack)100
M 6x25x9.0S (Standard Pack)100
M 8x6x11.0S (Standard Pack)100
M 8x8x11.0S (Standard Pack)100
M 8x10x11.0S (Standard Pack)100
M 8x12x11.0S (Standard Pack)100
M 8x16x11.0S (Standard Pack)100
M 8x20x11.0S (Standard Pack)100

00923.500, DIN 923, 4.8/5.8

Product Description

Slotted cheese head shoulder
screws, without undercut

Drawing

Dimensions

DimensionsPacking UnitPieces
thread Ø x shank length x thread length  
M 3x2x4.5S (Standard Pack)100
M 3x3x4.5S (Standard Pack)100
M 3x4x4.5S (Standard Pack)100
M 3x5x4.5S (Standard Pack)100
M 3x6x4.5S (Standard Pack)100
M 3x8x4.5S (Standard Pack)100
M 3x10x4.5S (Standard Pack)100
M 4x2.5x6.0S (Standard Pack)100
M 4x3x6.0S (Standard Pack)100
M 4x4x6.0S (Standard Pack)100
M 4x5x6.0S (Standard Pack)100
M 4x6x6.0S (Standard Pack)100
M 4x8x6.0S (Standard Pack)100
M 4x10x6.0S (Standard Pack)100
M 4x12x6.0S (Standard Pack)100
M 4x16x6.0S (Standard Pack)100
M 5x2.5x7.0S (Standard Pack)100
M 5x3x7.0S (Standard Pack)100
M 5x4x7.0S (Standard Pack)100
M 5x5x7.0S (Standard Pack)100
M 5x6x7.0S (Standard Pack)100
M 5x8x7.0S (Standard Pack)100
M 5x10x7.0S (Standard Pack)100
M 5x12x7.0S (Standard Pack)100
M 5x16x7.0S (Standard Pack)100
M 5x20x7.0S (Standard Pack)100
M 6x3x9.0S (Standard Pack)100
M 6x4x9.0S (Standard Pack)100
M 6x5x9.0S (Standard Pack)100
M 6x6x9.0S (Standard Pack)100
M 6x8x9.0S (Standard Pack)100
M 6x10x9.0S (Standard Pack)100
M 6x12x9.0S (Standard Pack)100
M 6x16x9.0S (Standard Pack)100
M 6x20x9.0S (Standard Pack)100
M 8x4x11.0S (Standard Pack)100
M 8x5x11.0S (Standard Pack)100
M 8x6x11.0S (Standard Pack)100
M 8x8x11.0S (Standard Pack)100
M 8x10x11.0S (Standard Pack)100
M 8x12x11.0S (Standard Pack)100
M 8x16x11.0S (Standard Pack)100
M 8x20x11.0S (Standard Pack)50
M 8x25x11.0S (Standard Pack)50
M10x6x13.5S (Standard Pack)50
M10x10x13.5S (Standard Pack)50
M10x12x13.5S (Standard Pack)50
M10x16x13.5S (Standard Pack)50
M10x20x13.5S (Standard Pack)50
M10x25x13.5S (Standard Pack)50
Part Number
009235000030002
009235000030003
009235000030004
009235000030005
009235000030006
009235000030008
009235000030010
009235000040002
009235000040003
009235000040004
009235000040005
009235000040006
009235000040008
009235000040010
009235000040012
009235000040016
009235000050002
009235000050003
009235000050004
009235000050005
009235000050006
009235000050008
009235000050010
009235000050012
009235000050016
009235000050020
009235000060003
009235000060004
009235000060005
009235000060006
009235000060008
009235000060010
009235000060012
009235000060016
009235000060020
009235000080004
009235000080005
009235000080006
009235000080008
009235000080010
009235000080012
009235000080016
009235000080020
009235000080025
009235000100006
009235000100010
009235000100012
009235000100016
009235000100020
009235000100025
009239100030003
009239100030004
009239100030005
009239100030006
009239100030010
009239100040002
009239100040004
009239100040005
009239100040006
009239100040010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Strength Class (Steel)

0.24 €

100 Available 3 Days 1030Steel4.8

0.30 €

100 Available 3 Days 1033Steel4.8

0.24 €

100 Available 3 Days 1034Steel4.8

0.30 €

100 Available 3 Days 1035Steel4.8

0.27 €

100 Available 3 Days 1036Steel4.8

0.33 €

100 Available 3 Days 1038Steel4.8

0.30 €

100 Available 3 Days 10310Steel4.8

0.24 €

100 Available 3 Days 1042.5Steel4.8

0.27 €

100 Available 3 Days 1043Steel4.8

0.24 €

100 Available 3 Days 1044Steel4.8

0.27 €

100 Available 3 Days 1045Steel4.8

0.27 €

100 Available 3 Days 1046Steel4.8

0.27 €

100 Available 3 Days 1048Steel4.8

0.30 €

100 Available 3 Days 10410Steel4.8

0.33 €

100 Available 3 Days 10412Steel4.8

0.51 €

100 Available 3 Days 10416Steel4.8

0.42 €

100 Available 3 Days 1052.5Steel4.8

0.33 €

100 Available 3 Days 1053Steel4.8

0.33 €

100 Available 3 Days 1054Steel4.8

0.36 €

100 Available 3 Days 1055Steel4.8

0.36 €

100 Available 3 Days 1056Steel4.8

0.39 €

100 Available 3 Days 1058Steel4.8

0.39 €

100 Available 3 Days 10510Steel4.8

0.42 €

100 Available 3 Days 10512Steel4.8

0.48 €

100 Available 3 Days 10516Steel4.8

0.63 €

100 Available 3 Days 10520Steel4.8

0.48 €

100 Available 3 Days 1063Steel4.8

0.48 €

100 Available 3 Days 1064Steel4.8

0.48 €

100 Available 3 Days 1065Steel4.8

0.51 €

100 Available 3 Days 1066Steel4.8

0.57 €

100 Available 3 Days 1068Steel4.8

0.60 €

100 Available 3 Days 10610Steel4.8

0.60 €

100 Available 3 Days 10612Steel4.8

0.78 €

100 Available 3 Days 10616Steel4.8

0.81 €

100 Available 3 Days 10620Steel4.8

0.84 €

100 Available 3 Days 1084Steel4.8

1.23 €

100 Available 3 Days 1085Steel4.8

0.90 €

100 Available 3 Days 1086Steel4.8

0.96 €

100 Available 3 Days 1088Steel4.8

1.02 €

100 Available 3 Days 10810Steel4.8

1.08 €

100 Available 3 Days 10812Steel4.8

1.26 €

100 Available 3 Days 10816Steel4.8

1.38 €

50 Available 3 Days 10820Steel4.8

1.56 €

50 Available 3 Days 10825Steel4.8

2.34 €

50 Available 3 Days 10106Steel4.8

2.43 €

50 Available 3 Days 101010Steel4.8

2.25 €

50 Available 3 Days 101012Steel4.8

2.58 €

50 Available 3 Days 101016Steel4.8

2.74 €

50 Available 3 Days 101020Steel4.8

2.78 €

50 Available 3 Days 101025Steel4.8

1.38 €

100 Available 3 Days 1033Stainless Steel-

0.93 €

100 Available 3 Days 1034Stainless Steel-

0.93 €

100 Available 3 Days 1035Stainless Steel-

1.02 €

100 Available 3 Days 1036Stainless Steel-

1.17 €

100 Available 3 Days 10310Stainless Steel-

1.26 €

100 Available 3 Days 1040Stainless Steel-

1.11 €

100 Available 3 Days 1044Stainless Steel-

1.05 €

100 Available 3 Days 1045Stainless Steel-

1.20 €

100 Available 3 Days 1046Stainless Steel-

1.26 €

100 Available 3 Days 10410Stainless Steel-

Loading...

Basic information

Mounting Hole Shape With Cross/Straight Slot Basic Shape Standard (Round) Technical Standard DIN

Tech Support