DIN 933 Hexagon head screws

DIN 933 Hexagon head screws
  • Volume Discount
Adjusting screws; Hexagon head screws; Slotted machine screws; compare ISO 4017

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009339240040006
009339240040008
009339240040010
009339240040012
009339240050008
009339240050010
009339240050012
009339240050016
009339240050020
009339240050025
009339240050030
009339240060010
009339240060012
009339240060016
009339240060020
009339240060025
009339240060030
009339240060035
009339240060040
009339240080016
009339240080020
009339240080025
009339240080030
009339240080035
009339240080040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.87 €

100 Available 3 Days 1046

0.15 €

100 Available 3 Days 1048

0.15 €

100 Available 3 Days 10410

0.18 €

100 Available 3 Days 10412

0.27 €

100 Available 3 Days 1058

0.24 €

100 Available 3 Days 10510

0.18 €

100 Available 3 Days 10512

0.24 €

100 Available 3 Days 10516

0.30 €

100 Available 3 Days 10520

0.27 €

100 Available 3 Days 10525

0.30 €

100 Available 3 Days 10530

0.27 €

100 Available 3 Days 10610

0.21 €

100 Available 3 Days 10612

0.27 €

100 Available 3 Days 10616

0.27 €

100 Available 3 Days 10620

0.33 €

100 Available 3 Days 10625

0.39 €

100 Available 3 Days 10630

0.78 €

100 Available 3 Days 10635

0.60 €

100 Available 3 Days 10640

0.48 €

100 Available 3 Days 10816

0.69 €

100 Available 3 Days 10820

0.60 €

100 Available 3 Days 10825

1.02 €

100 Available 3 Days 10830

0.60 €

100 Available 3 Days 10835

0.87 €

100 Available 3 Days 10840

Loading...

  1. 1

Basic information

Material Stainless Steel Mounting Hole Shape Hexagon with slit Strength Class (Stainless Steel) A2
Technical Standard DIN Material type A 2

Tech Support