Manufacturer part number: 009395040160050
Brand: REYHER
Price: 2.55 €
Delivery time: 3 Days
Screw Nominal (M): 16
Length L (mm): 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
009395040160050
Material | Steel | Surface Treatment | Not Provided | Technical Standard | DIN |
---|---|---|---|---|---|
Material type | Quality 5.6 | Form 2 | AD W7 |
This page is Threaded studs / steel / right-hand thread / right-hand thread / DIN 939 / 00939, part number 009395040160050.
You can find the detail information about specifications and dimensions on part number 009395040160050.
Part Number |
---|
009395040120050 |
009395040160035 |
009395040160040 |
009395040160060 |
009395040160070 |
009395040200045 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) (mm) |
---|---|---|---|---|---|---|---|
1.53 € | 100 | Available | 3 Days | 10 | 12 | 50 | |
2.25 € | 50 | Available | 3 Days | 10 | 16 | 35 | |
2.40 € | 50 | Available | 3 Days | 10 | 16 | 40 | |
2.70 € | 25 | Available | 3 Days | 10 | 16 | 60 | |
2.54 € | 25 | Available | 3 Days | 10 | 16 | 70 | |
2.68 € | 25 | Available | 3 Days | 10 | 20 | 45 |