DIN 960 Hexagon head bolts

DIN 960 Hexagon head bolts
  • Volume Discount
Hexagon head screws; Screws with fine thread; Steel bolts; compare ISO 8765

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009601000081030
009601000081035
009601000081040
009601000081045
009601000081050
009601000081060
009601000081070
009601000081080
009601000100045
009601000100050
009601000100055
009601000100060
009601000100070
009601000101035
009601000101040
009601000101045
009601000101050
009601000101055
009601000101060
009601000101070
009601000101080
009601000101090
009601000101100
009601000101110
009601000102035
009601000102040
009601000102080
009601000102090
009601000102100
009601000120045
009601000120050
009601000120055
009601000120060
009601000120065
009601000120070
009601000120075
009601000120080
009601000120090
009601000120100
009601000120120
009601000121035
009601000121040
009601000121065
009601000121110
009601000121130
009601000121140
009601000122035
009601000122040
009601000122045
009601000122050
009601000122060
009601000122070
009601000122080
009601000122090
009601000122100
009601000122110
009601000122120
009601000122130
009601000140050
009601000140055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Strength Class (Steel) Technical Standard Material type Werkstoff (Details) Gewindesteigung
(mm)

0.30 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.36 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.39 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.42 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.48 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.57 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.66 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.72 €

200 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.51 €

100 Available 3 Days 101045Steel-10.9DINQuality 10.9--

0.57 €

100 Available 3 Days 101050Steel-10.9DINQuality 10.9--

0.66 €

100 Available 3 Days 101055Steel-10.9DINQuality 10.9--

0.69 €

100 Available 3 Days 101060Steel-10.9DINQuality 10.9--

0.72 €

100 Available 3 Days 101070Steel-10.9DINQuality 10.9--

1.29 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.29 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

0.54 €

100 Available 3 Days 101045Steel-10.9DINQuality 10.9--

0.60 €

100 Available 3 Days 101050Steel-10.9DINQuality 10.9--

0.90 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

0.69 €

100 Available 3 Days 101060Steel-10.9DINQuality 10.9--

0.78 €

100 Available 3 Days 101070Steel-10.9DINQuality 10.9--

1.68 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.89 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.17 €

100 Available 3 Days 1010100Steel-10.9DINQuality 10.9--

1.11 €

100 Available 3 Days 1010110Steel-10.9DINQuality 10.9--

0.78 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.84 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

1.68 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

1.89 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

2.31 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91

0.78 €

100 Available 3 Days 101245Steel-10.9DINQuality 10.9--

0.84 €

100 Available 3 Days 101250Steel-10.9DINQuality 10.9--

1.17 €

100 Available 3 Days 101255Steel-10.9DINQuality 10.9--

0.99 €

100 Available 3 Days 101260Steel-10.9DINQuality 10.9--

1.05 €

50 Available 3 Days 101265Steel-10.9DINQuality 10.9--

1.05 €

50 Available 3 Days 101270Steel-10.9DINQuality 10.9--

1.35 €

50 Available 3 Days 101275Steel-10.9DINQuality 10.9--

1.17 €

50 Available 3 Days 101280Steel-10.9DINQuality 10.9--

1.59 €

50 Available 3 Days 101290Steel-10.9DINQuality 10.9--

1.56 €

50 Available 3 Days 1012100Steel-10.9DINQuality 10.9--

1.74 €

25 Available 3 Days 1012120Steel-10.9DINQuality 10.9--

0.96 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.5

1.02 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.5

1.35 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

2.02 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.5

2.36 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.5

2.48 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.5

0.93 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.02 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.11 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.23 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.32 €

100 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.44 €

50 Available 3 Days 101270Steel-10.9DINQuality 10.9--

1.71 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

2.94 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

2.70 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

2.02 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

2.24 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

2.36 €

50 Available 3 Days ---00454Not Provided10.9--Güteklasse 10.91.25

1.26 €

50 Available 3 Days 101450Steel-10.9DINQuality 10.9--

1.56 €

50 Available 3 Days 101455Steel-10.9DINQuality 10.9--

Loading...

Basic information

Mounting Hole Shape Hexagon

Tech Support