• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

DIN 976 Threaded pins

DIN 976 Threaded pins
  • Volume Discount

Allthreads; Anchor rods; BUMAX88; Bolts; Thread rods

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009769430051000
009769430061000
009769430081000
009769430101000
009769430121000
009769430141000
009769430161000
009769430201000
009769430241000
009769430271000
009769430301000
009769430361000
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSScrew Nominal (M)

39.13 €

Available Same day

Stock

105

42.87 €

Available 3 Days 106

70.60 €

Available 3 Days 108

82.69 €

Available 3 Days 1010

104.88 €

Available 3 Days 1012

135.13 €

Available 3 Days 1014

161.35 €

Available 3 Days 1016

236.98 €

Available 3 Days 1020

338.85 €

Available 3 Days 1024

435.65 €

Available 3 Days 1027

474.98 €

Available 3 Days 1030

755.35 €

Available 3 Days 1036

Loading...

  1. 1

Basic information

Length L (mm)(mm) 1000 Material Stainless Steel Technical Standard DIN
Material type A 4 BUMAX88 Form 2 with flat point

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support