DIN 983 Retaining rings (009830000250000)

DIN 983 Retaining rings 009830000250000
  • Volume Discount

Product Details:

Manufacturer part number: 009830000250000

Brand: REYHER

Price: 0.54

Delivery time: 3 Days


Technical Data:

Nominal: 25

Thickness: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

009830000250000

Part Number
009830000250000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Thickness
(mm)

0.54 €

500 Available 3 Days 10251.2

Loading...

  1. 1

Basic information

Type Axial Mount (External) Shape C Type Retaining Ring for Shaft Material Spring Steel
Surface treatment (details) Not provided

Tech Support