DIN 99 Machine handles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
000990070500000
000990070630000
000990070800000
000990071000000
000990071250000
000990071600000
000990072000000
000990170800000
000990171000000
000990171250000
000990171600000
000999270800000
000999271000000
000999271250000
000999271600000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle Material Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
Handle Length H
(mm)

17.78 €

10 Available 3 Days 10SteelSteelNot ProvidedM64850

10.98 €

10 Available 3 Days 10SteelSteelNot ProvidedM86063

13.20 €

1 Available 3 Days 10SteelSteelNot ProvidedM107680

17.58 €

5 Available 3 Days 10SteelSteelNot ProvidedM1295100

30.34 €

5 Available 3 Days 10SteelSteelNot ProvidedM16119125

51.10 €

5 Available 3 Days 10SteelSteelNot Provided-152160

142.70 €

5 Available 3 Days 10SteelSteelNot Provided-190200

14.06 €

10 Available 3 Days 10SteelSteelZinc PlatingM107680

18.22 €

5 Available 3 Days 10SteelSteelZinc PlatingM1295100

32.48 €

5 Available 3 Days 10SteelSteelZinc PlatingM16119125

54.30 €

5 Available 3 Days 10SteelSteelZinc Plating-152160

14.76 €

10 Available 3 Days 10Stainless SteelStainless SteelNot ProvidedM107680

27.58 €

10 Available 3 Days 10Stainless SteelStainless SteelNot ProvidedM1295100

55.40 €

10 Available 3 Days 10Stainless SteelStainless SteelNot ProvidedM16119125

112.14 €

1 Available 3 Days 10Stainless SteelStainless SteelNot Provided-152160

Loading...

  1. 1

Basic information

Type Fixed Type Shape Stick Type (Taper) Handle Surface Not Provided
Mounting Method Tapped

Tech Support