Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
143991240360090
Screw Nominal (M) | 36 | Length L (mm) | 90 | Material | Steel |
---|---|---|---|---|---|
Mounting Hole Shape | Hexagon | Strength Class (Steel) | 10.9 | Technical Standard | EN |
Material type | Quality 10.9 |
This page is EN 14399 Hexagon head screws, part number 143991240360090.
You can find the detail information about specifications and dimensions on part number 143991240360090.