EN 14399 Washers (143990250200000)

EN 14399 Washers 143990250200000
  • Volume Discount

Product Details:

Manufacturer part number: 143990250200000

Brand: REYHER

Price: 0.63

Delivery time: 3 Days


Technical Data:

I.D. d: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143990250200000

Part Number
143990250200000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

0.63 €

1 Available 3 Days 1020

Loading...

  1. 1

Basic information

Type Plain Washers Material Steel Surface Treatment (Detailed) Hot zinc plated + lubricated

Tech Support