• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

ISO 1234 Split pins

ISO 1234 Split pins
  • Volume Discount
Self locking elements; Washers for steel constructions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
012347000016010
012347000016012
012347000016016
012347000016020
012347000016025
012347000020010
012347000020012
012347000020016
012347000020020
012347000020025
012347000020032
012347000020040
012347000020050
012347000032016
012347000032020
012347000032025
012347000032032
012347000032036
012347000032040
012347000032050
012347000032063
012347000040020
012347000040025
012347000040032
012347000040036
012347000040040
012347000040050
012347000040063
012347000050032
012347000050036
012347000050040
012347000050050
012347000050063
012347000063050
012347000063063
012347000063100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Shaft Dia.
(mm)

0.15 €

200 Available 3 Days 101.6

0.15 €

200 Available 3 Days 101.6

0.15 €

200 Available 3 Days 101.6

0.15 €

200 Available 3 Days 101.6

0.18 €

200 Available 3 Days 101.6

0.18 €

100 Available 3 Days 102

0.18 €

100 Available 3 Days 102

0.18 €

100 Available 3 Days 102

0.18 €

100 Available 3 Days 102

0.21 €

100 Available 3 Days 102

0.21 €

100 Available 3 Days 102

0.24 €

100 Available 3 Days 102

0.36 €

100 Available 3 Days 102

0.27 €

100 Available 3 Days 103.2

0.27 €

100 Available 3 Days 103.2

0.30 €

100 Available 3 Days 103.2

0.36 €

100 Available 3 Days 103.2

0.36 €

100 Available 3 Days 103.2

0.39 €

100 Available 3 Days 103.2

0.45 €

100 Available 3 Days 103.2

0.54 €

100 Available 3 Days 103.2

0.39 €

100 Available 3 Days 104

0.45 €

100 Available 3 Days 104

0.51 €

100 Available 3 Days 104

0.54 €

100 Available 3 Days 104

0.60 €

100 Available 3 Days 104

0.69 €

100 Available 3 Days 104

0.81 €

100 Available 3 Days 104

0.72 €

100 Available 3 Days 105

0.78 €

100 Available 3 Days 105

0.84 €

100 Available 3 Days 105

0.99 €

100 Available 3 Days 105

1.20 €

100 Available 3 Days 105

1.44 €

100 Available 3 Days 106.3

1.80 €

50 Available 3 Days 106.3

2.61 €

50 Available 3 Days 106.3

Loading...

  1. 1

Basic information

Type Split Pin Material Brass

Tech Support