ISO 14581 Hexab. socket CSK scr. (145814100030004)

ISO 14581 Hexab. socket CSK scr. 145814100030004
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 145814100030004

Brand: REYHER

Price: 0.06

Delivery time: 3 Days


Technical Data:

Nominal of Thread (M): 3

Length L (mm): 4 mm

Material: Steel

Surface Treatment: Zinc Plating

Strength Class(Steel): 4.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

145814100030004

Part Number
145814100030004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)
Material Surface Treatment Strength Class(Steel) Material (Details)

0.06 €

2000 Available 3 Days 1034SteelZinc Plating4.84.8

Loading...

  1. 1

Basic information

Detailed Shape Low Head Mounting Hole Shape Hexalobular Socket with Pin Basic Shape Standard (Round)
Technical Standard ISO

This page is ISO 14581 Hexab. socket CSK scr., part number 145814100030004.
You can find the detail information about specifications and dimensions on part number 145814100030004.

Variation of this product

Part Number
145814100030005
145814100030006
145814100030008
145814100030010
145814100030012
145814100030016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)
Material Surface Treatment Strength Class(Steel) Material (Details)

0.06 €

1 Available Same day

Stock

1035SteelZinc Plating4.84.8

0.06 €

2000 Available 3 Days 1036SteelZinc Plating4.84.8

0.03 €

2000 Available 3 Days 1038SteelZinc Plating4.84.8

0.03 €

2000 Available 3 Days 10310SteelZinc Plating4.84.8

0.03 €

2000 Available 3 Days 10312SteelZinc Plating4.84.8

0.03 €

1 Available Same day

Stock

10316SteelZinc Plating4.84.8

Tech Support