ISO 14585 Tapping screws

ISO 14585 Tapping screws
  • Volume Discount
Pan head tapping screws; Sheet metal screws; TORX screws; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
145850130022004
145850130022006
145850130022009
145850130022013
145850130022016
145850130029006
145850130029009
145850130029013
145850130029016
145850130029019
145850130029022
145850130029025
145850130035009
145850130035013
145850130035016
145850130035019
145850130035022
145850130035025
145850130035032
145850130035038
145850130035045
145850130035050
145850130039009
145850130039013
145850130039016
145850130039019
145850130039022
145850130039025
145850130039032
145850130039038
145850130039045
145850130039050
145850130042009
145850130042013
145850130042016
145850130042019
145850130042022
145850130042025
145850130042032
145850130042038
145850130042045
145850130042050
145850130042060
145850130042070
145850130048009
145850130048013
145850130048016
145850130048019
145850130048022
145850130048025
145850130048032
145850130048038
145850130048045
145850130048050
145850130048060
145850130048070
145850130048080
145850130048090
145850130048100
145850130055013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.03 €

2000 Available 3 Days 102.24.5

0.03 €

2000 Available 3 Days 102.26.5

0.03 €

2000 Available 3 Days 102.29.5

0.03 €

2000 Available 3 Days 102.213

0.03 €

2000 Available 3 Days 102.216

0.03 €

2000 Available 3 Days 102.96.5

0.03 €

2000 Available 3 Days 102.99.5

0.03 €

2000 Available 3 Days 102.913

0.03 €

2000 Available 3 Days 102.916

0.03 €

2000 Available 3 Days 102.919

0.03 €

2000 Available 3 Days 102.922

0.03 €

1000 Available 3 Days 102.925

0.03 €

1000 Available 3 Days 103.59.5

0.03 €

1000 Available 3 Days 103.513

0.03 €

1000 Available 3 Days 103.516

0.03 €

1000 Available 3 Days 103.519

0.03 €

1000 Available 3 Days 103.522

0.03 €

500 Available 3 Days 103.525

0.03 €

500 Available 3 Days 103.532

0.06 €

500 Available 3 Days 103.538

0.03 €

500 Available 3 Days 103.545

0.06 €

500 Available 3 Days 103.550

0.03 €

1000 Available 3 Days 103.99.5

0.03 €

1000 Available 3 Days 103.913

0.03 €

1000 Available 3 Days 103.916

0.03 €

1000 Available 3 Days 103.919

0.06 €

500 Available 3 Days 103.922

0.03 €

500 Available 3 Days 103.925

0.06 €

500 Available 3 Days 103.932

0.03 €

500 Available 3 Days 103.938

0.06 €

500 Available 3 Days 103.945

0.06 €

500 Available 3 Days 103.950

0.03 €

1000 Available 3 Days 104.29.5

0.03 €

1000 Available 3 Days 104.213

0.03 €

1000 Available 3 Days 104.216

0.03 €

500 Available 3 Days 104.219

0.06 €

500 Available 3 Days 104.222

0.06 €

500 Available 3 Days 104.225

0.06 €

500 Available 3 Days 104.232

0.06 €

500 Available 3 Days 104.238

0.06 €

500 Available 3 Days 104.245

0.06 €

500 Available 3 Days 104.250

0.09 €

500 Available 3 Days 104.260

0.09 €

500 Available 3 Days 104.270

0.03 €

500 Available 3 Days 104.89.5

0.06 €

500 Available 3 Days 104.813

0.06 €

500 Available 3 Days 104.816

0.06 €

500 Available 3 Days 104.819

0.06 €

500 Available 3 Days 104.822

0.06 €

500 Available 3 Days 104.825

0.06 €

250 Available 3 Days 104.832

0.09 €

250 Available 3 Days 104.838

0.09 €

250 Available 3 Days 104.845

0.12 €

250 Available 3 Days 104.850

0.12 €

250 Available 3 Days 104.860

0.12 €

250 Available 3 Days 104.870

0.12 €

250 Available 3 Days 104.880

0.21 €

250 Available 3 Days 104.890

0.21 €

250 Available 3 Days 104.8100

0.06 €

500 Available 3 Days 105.513

Loading...

Basic information

Detailed Shape Flat head, with cone end Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Hexalobular Socket Basic Shape Standard (Round) Technical Standard ISO
Material type hardened

Tech Support