Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions | Packing Unit | Pieces | ||
Ø - tol. x length (with cone) | ||||
1 m6 | x | 3 | S (Standard Pack) | 1000 |
1 m6 | x | 4 | S (Standard Pack) | 1000 |
1 m6 | x | 5 | S (Standard Pack) | 1000 |
1 m6 | x | 6 | S (Standard Pack) | 1000 |
1 m6 | x | 8 | S (Standard Pack) | 1000 |
1 m6 | x | 10 | S (Standard Pack) | 1000 |
1 m6 | x | 12 | S (Standard Pack) | 1000 |
1.5 m6 | x | 3 | S (Standard Pack) | 1000 |
1.5 m6 | x | 4 | S (Standard Pack) | 1000 |
1.5 m6 | x | 5 | S (Standard Pack) | 1000 |
1.5 m6 | x | 6 | S (Standard Pack) | 1000 |
1.5 m6 | x | 8 | S (Standard Pack) | 1000 |
1.5 m6 | x | 10 | S (Standard Pack) | 1000 |
1.5 m6 | x | 12 | S (Standard Pack) | 1000 |
1.5 m6 | x | 14 | S (Standard Pack) | 1000 |
1.5 m6 | x | 16 | S (Standard Pack) | 1000 |
1.5 m6 | x | 18 | S (Standard Pack) | 1000 |
1.5 m6 | x | 20 | S (Standard Pack) | 1000 |
2 m6 | x | 4 | S (Standard Pack) | 1000 |
2 m6 | x | 5 | S (Standard Pack) | 1000 |
2 m6 | x | 6 | S (Standard Pack) | 1000 |
2 m6 | x | 8 | S (Standard Pack) | 1000 |
2 m6 | x | 10 | S (Standard Pack) | 1000 |
2 m6 | x | 12 | S (Standard Pack) | 1000 |
2 m6 | x | 14 | S (Standard Pack) | 1000 |
2 m6 | x | 16 | S (Standard Pack) | 1000 |
2 m6 | x | 18 | S (Standard Pack) | 1000 |
2 m6 | x | 20 | S (Standard Pack) | 1000 |
2 m6 | x | 24 | S (Standard Pack) | 1000 |
2 m6 | x | 28 | S (Standard Pack) | 1000 |
2 m6 | x | 30 | S (Standard Pack) | 1000 |
2.5 m6 | x | 5 | S (Standard Pack) | 1000 |
2.5 m6 | x | 6 | S (Standard Pack) | 1000 |
2.5 m6 | x | 8 | S (Standard Pack) | 1000 |
2.5 m6 | x | 10 | S (Standard Pack) | 1000 |
2.5 m6 | x | 12 | S (Standard Pack) | 1000 |
2.5 m6 | x | 14 | S (Standard Pack) | 1000 |
2.5 m6 | x | 16 | S (Standard Pack) | 1000 |
2.5 m6 | x | 18 | S (Standard Pack) | 1000 |
2.5 m6 | x | 20 | S (Standard Pack) | 1000 |
2.5 m6 | x | 24 | S (Standard Pack) | 1000 |
2.5 m6 | x | 28 | S (Standard Pack) | 1000 |
2.5 m6 | x | 30 | S (Standard Pack) | 1000 |
2.5 m6 | x | 32 | S (Standard Pack) | 1000 |
3 m6 | x | 5 | S (Standard Pack) | 1000 |
3 m6 | x | 6 | S (Standard Pack) | 1000 |
3 m6 | x | 8 | S (Standard Pack) | 1000 |
3 m6 | x | 10 | S (Standard Pack) | 1000 |
3 m6 | x | 12 | S (Standard Pack) | 1000 |
3 m6 | x | 14 | S (Standard Pack) | 1000 |
3 m6 | x | 16 | S (Standard Pack) | 1000 |
3 m6 | x | 18 | S (Standard Pack) | 1000 |
3 m6 | x | 20 | S (Standard Pack) | 1000 |
3 m6 | x | 24 | S (Standard Pack) | 1000 |
3 m6 | x | 28 | S (Standard Pack) | 1000 |
3 m6 | x | 30 | S (Standard Pack) | 1000 |
3 m6 | x | 32 | S (Standard Pack) | 1000 |
3 m6 | x | 36 | S (Standard Pack) | 500 |
3 m6 | x | 40 | S (Standard Pack) | 500 |
3 m6 | x | 45 | S (Standard Pack) | 500 |
3 m6 | x | 50 | S (Standard Pack) | 500 |
4 m6 | x | 5 | S (Standard Pack) | 1000 |
4 m6 | x | 6 | S (Standard Pack) | 1000 |
4 m6 | x | 8 | S (Standard Pack) | 1000 |
4 m6 | x | 10 | S (Standard Pack) | 1000 |
4 m6 | x | 12 | S (Standard Pack) | 1000 |
4 m6 | x | 14 | S (Standard Pack) | 1000 |
4 m6 | x | 16 | S (Standard Pack) | 1000 |
4 m6 | x | 18 | S (Standard Pack) | 1000 |
4 m6 | x | 20 | S (Standard Pack) | 1000 |
4 m6 | x | 24 | S (Standard Pack) | 1000 |
4 m6 | x | 26 | S (Standard Pack) | 1000 |
4 m6 | x | 28 | S (Standard Pack) | 1000 |
4 m6 | x | 30 | S (Standard Pack) | 1000 |
4 m6 | x | 32 | S (Standard Pack) | 500 |
4 m6 | x | 36 | S (Standard Pack) | 500 |
4 m6 | x | 40 | S (Standard Pack) | 500 |
4 m6 | x | 45 | S (Standard Pack) | 500 |
4 m6 | x | 50 | S (Standard Pack) | 500 |
5 m6 | x | 5 | S (Standard Pack) | 500 |
5 m6 | x | 6 | S (Standard Pack) | 500 |
5 m6 | x | 8 | S (Standard Pack) | 500 |
5 m6 | x | 10 | S (Standard Pack) | 500 |
5 m6 | x | 12 | S (Standard Pack) | 500 |
5 m6 | x | 14 | S (Standard Pack) | 500 |
5 m6 | x | 16 | S (Standard Pack) | 500 |
5 m6 | x | 18 | S (Standard Pack) | 500 |
5 m6 | x | 20 | S (Standard Pack) | 500 |
5 m6 | x | 22 | S (Standard Pack) | 500 |
5 m6 | x | 24 | S (Standard Pack) | 500 |
5 m6 | x | 28 | S (Standard Pack) | 500 |
5 m6 | x | 30 | S (Standard Pack) | 500 |
5 m6 | x | 32 | S (Standard Pack) | 500 |
5 m6 | x | 36 | S (Standard Pack) | 500 |
5 m6 | x | 40 | S (Standard Pack) | 500 |
5 m6 | x | 45 | S (Standard Pack) | 500 |
5 m6 | x | 50 | S (Standard Pack) | 500 |
5 m6 | x | 55 | S (Standard Pack) | 500 |
5 m6 | x | 60 | S (Standard Pack) | 500 |
6 m6 | x | 6 | S (Standard Pack) | 500 |
6 m6 | x | 8 | S (Standard Pack) | 500 |
6 m6 | x | 10 | S (Standard Pack) | 500 |
6 m6 | x | 12 | S (Standard Pack) | 500 |
6 m6 | x | 14 | S (Standard Pack) | 500 |
6 m6 | x | 16 | S (Standard Pack) | 500 |
6 m6 | x | 18 | S (Standard Pack) | 500 |
6 m6 | x | 20 | S (Standard Pack) | 500 |
6 m6 | x | 22 | S (Standard Pack) | 500 |
6 m6 | x | 24 | S (Standard Pack) | 500 |
6 m6 | x | 26 | S (Standard Pack) | 500 |
6 m6 | x | 28 | S (Standard Pack) | 500 |
6 m6 | x | 30 | S (Standard Pack) | 500 |
6 m6 | x | 32 | S (Standard Pack) | 500 |
6 m6 | x | 36 | S (Standard Pack) | 500 |
6 m6 | x | 40 | S (Standard Pack) | 500 |
6 m6 | x | 45 | S (Standard Pack) | 500 |
6 m6 | x | 50 | S (Standard Pack) | 500 |
6 m6 | x | 55 | S (Standard Pack) | 500 |
6 m6 | x | 60 | S (Standard Pack) | 200 |
6 m6 | x | 70 | S (Standard Pack) | 200 |
6 m6 | x | 80 | S (Standard Pack) | 200 |
6 m6 | x | 90 | S (Standard Pack) | 200 |
6 m6 | x | 100 | S (Standard Pack) | 200 |
8 m6 | x | 8 | S (Standard Pack) | 500 |
8 m6 | x | 10 | S (Standard Pack) | 500 |
8 m6 | x | 12 | S (Standard Pack) | 500 |
8 m6 | x | 14 | S (Standard Pack) | 500 |
8 m6 | x | 16 | S (Standard Pack) | 500 |
8 m6 | x | 18 | S (Standard Pack) | 500 |
8 m6 | x | 20 | S (Standard Pack) | 500 |
8 m6 | x | 22 | S (Standard Pack) | 500 |
8 m6 | x | 24 | S (Standard Pack) | 500 |
8 m6 | x | 26 | S (Standard Pack) | 500 |
8 m6 | x | 28 | S (Standard Pack) | 500 |
8 m6 | x | 30 | S (Standard Pack) | 500 |
8 m6 | x | 32 | S (Standard Pack) | 500 |
8 m6 | x | 36 | S (Standard Pack) | 200 |
8 m6 | x | 40 | S (Standard Pack) | 200 |
8 m6 | x | 45 | S (Standard Pack) | 200 |
8 m6 | x | 50 | S (Standard Pack) | 200 |
8 m6 | x | 55 | S (Standard Pack) | 200 |
8 m6 | x | 60 | S (Standard Pack) | 200 |
8 m6 | x | 70 | S (Standard Pack) | 200 |
8 m6 | x | 80 | S (Standard Pack) | 200 |
8 m6 | x | 90 | S (Standard Pack) | 200 |
8 m6 | x | 100 | S (Standard Pack) | 200 |
10 m6 | x | 10 | S (Standard Pack) | 200 |
10 m6 | x | 12 | S (Standard Pack) | 200 |
10 m6 | x | 14 | S (Standard Pack) | 200 |
10 m6 | x | 16 | S (Standard Pack) | 200 |
10 m6 | x | 18 | S (Standard Pack) | 200 |
10 m6 | x | 20 | S (Standard Pack) | 200 |
10 m6 | x | 24 | S (Standard Pack) | 200 |
10 m6 | x | 28 | S (Standard Pack) | 200 |
10 m6 | x | 30 | S (Standard Pack) | 200 |
10 m6 | x | 32 | S (Standard Pack) | 200 |
10 m6 | x | 36 | S (Standard Pack) | 200 |
10 m6 | x | 40 | S (Standard Pack) | 200 |
10 m6 | x | 45 | S (Standard Pack) | 200 |
10 m6 | x | 50 | S (Standard Pack) | 200 |
10 m6 | x | 55 | S (Standard Pack) | 200 |
10 m6 | x | 60 | S (Standard Pack) | 200 |
10 m6 | x | 65 | S (Standard Pack) | 50 |
10 m6 | x | 70 | S (Standard Pack) | 50 |
10 m6 | x | 80 | S (Standard Pack) | 50 |
10 m6 | x | 90 | S (Standard Pack) | 50 |
10 m6 | x | 100 | S (Standard Pack) | 50 |
10 m6 | x | 120 | S (Standard Pack) | 50 |
12 m6 | x | 12 | S (Standard Pack) | 200 |
12 m6 | x | 14 | S (Standard Pack) | 200 |
12 m6 | x | 16 | S (Standard Pack) | 200 |
12 m6 | x | 18 | S (Standard Pack) | 200 |
12 m6 | x | 20 | S (Standard Pack) | 200 |
12 m6 | x | 24 | S (Standard Pack) | 200 |
12 m6 | x | 28 | S (Standard Pack) | 200 |
12 m6 | x | 30 | S (Standard Pack) | 200 |
12 m6 | x | 32 | S (Standard Pack) | 200 |
12 m6 | x | 36 | S (Standard Pack) | 200 |
12 m6 | x | 40 | S (Standard Pack) | 200 |
12 m6 | x | 45 | S (Standard Pack) | 100 |
12 m6 | x | 50 | S (Standard Pack) | 100 |
12 m6 | x | 55 | S (Standard Pack) | 100 |
12 m6 | x | 60 | S (Standard Pack) | 100 |
12 m6 | x | 70 | S (Standard Pack) | 100 |
12 m6 | x | 80 | S (Standard Pack) | 100 |
12 m6 | x | 90 | S (Standard Pack) | 100 |
12 m6 | x | 100 | S (Standard Pack) | 100 |
12 m6 | x | 120 | S (Standard Pack) | 100 |
13 m6 | x | 14 | S (Standard Pack) | 50 |
13 m6 | x | 16 | S (Standard Pack) | 50 |
13 m6 | x | 18 | S (Standard Pack) | 50 |
13 m6 | x | 20 | S (Standard Pack) | 50 |
13 m6 | x | 24 | S (Standard Pack) | 50 |
13 m6 | x | 28 | S (Standard Pack) | 50 |
13 m6 | x | 30 | S (Standard Pack) | 50 |
13 m6 | x | 32 | S (Standard Pack) | 50 |
13 m6 | x | 36 | S (Standard Pack) | 50 |
13 m6 | x | 40 | S (Standard Pack) | 50 |
13 m6 | x | 45 | S (Standard Pack) | 25 |
13 m6 | x | 50 | S (Standard Pack) | 25 |
13 m6 | x | 55 | S (Standard Pack) | 25 |
13 m6 | x | 60 | S (Standard Pack) | 25 |
13 m6 | x | 70 | S (Standard Pack) | 25 |
13 m6 | x | 80 | S (Standard Pack) | 25 |
13 m6 | x | 90 | S (Standard Pack) | 25 |
13 m6 | x | 100 | S (Standard Pack) | 25 |
13 m6 | x | 120 | S (Standard Pack) | 25 |
14 m6 | x | 20 | S (Standard Pack) | 25 |
14 m6 | x | 24 | S (Standard Pack) | 25 |
14 m6 | x | 28 | S (Standard Pack) | 25 |
14 m6 | x | 30 | S (Standard Pack) | 25 |
14 m6 | x | 32 | S (Standard Pack) | 25 |
14 m6 | x | 36 | S (Standard Pack) | 25 |
14 m6 | x | 40 | S (Standard Pack) | 25 |
14 m6 | x | 45 | S (Standard Pack) | 25 |
14 m6 | x | 50 | S (Standard Pack) | 25 |
14 m6 | x | 55 | S (Standard Pack) | 25 |
14 m6 | x | 60 | S (Standard Pack) | 25 |
14 m6 | x | 70 | S (Standard Pack) | 25 |
14 m6 | x | 80 | S (Standard Pack) | 25 |
14 m6 | x | 90 | S (Standard Pack) | 25 |
14 m6 | x | 100 | S (Standard Pack) | 25 |
14 m6 | x | 120 | S (Standard Pack) | 25 |
16 m6 | x | 20 | S (Standard Pack) | 25 |
16 m6 | x | 24 | S (Standard Pack) | 25 |
16 m6 | x | 28 | S (Standard Pack) | 25 |
16 m6 | x | 30 | S (Standard Pack) | 25 |
16 m6 | x | 32 | S (Standard Pack) | 25 |
16 m6 | x | 36 | S (Standard Pack) | 25 |
16 m6 | x | 40 | S (Standard Pack) | 25 |
16 m6 | x | 45 | S (Standard Pack) | 25 |
16 m6 | x | 50 | S (Standard Pack) | 25 |
16 m6 | x | 55 | S (Standard Pack) | 25 |
16 m6 | x | 60 | S (Standard Pack) | 25 |
16 m6 | x | 70 | S (Standard Pack) | 25 |
16 m6 | x | 80 | S (Standard Pack) | 25 |
16 m6 | x | 90 | S (Standard Pack) | 25 |
16 m6 | x | 100 | S (Standard Pack) | 25 |
16 m6 | x | 120 | S (Standard Pack) | 25 |
20 m6 | x | 24 | S (Standard Pack) | 25 |
20 m6 | x | 28 | S (Standard Pack) | 25 |
20 m6 | x | 30 | S (Standard Pack) | 25 |
20 m6 | x | 32 | S (Standard Pack) | 25 |
20 m6 | x | 36 | S (Standard Pack) | 25 |
20 m6 | x | 40 | S (Standard Pack) | 25 |
20 m6 | x | 45 | S (Standard Pack) | 25 |
20 m6 | x | 50 | S (Standard Pack) | 25 |
20 m6 | x | 55 | S (Standard Pack) | 25 |
20 m6 | x | 60 | S (Standard Pack) | 25 |
20 m6 | x | 70 | S (Standard Pack) | 25 |
20 m6 | x | 80 | S (Standard Pack) | 25 |
20 m6 | x | 90 | S (Standard Pack) | 25 |
20 m6 | x | 100 | S (Standard Pack) | 25 |
20 m6 | x | 120 | S (Standard Pack) | 25 |
25 m6 | x | 40 | S (Standard Pack) | 10 |
25 m6 | x | 45 | S (Standard Pack) | 10 |
25 m6 | x | 50 | S (Standard Pack) | 10 |
25 m6 | x | 55 | S (Standard Pack) | 10 |
25 m6 | x | 60 | S (Standard Pack) | 10 |
25 m6 | x | 70 | S (Standard Pack) | 10 |
25 m6 | x | 80 | S (Standard Pack) | 10 |
25 m6 | x | 90 | S (Standard Pack) | 10 |
25 m6 | x | 100 | S (Standard Pack) | 10 |
25 m6 | x | 120 | S (Standard Pack) | 10 |
30 m6 | x | 40 | S (Standard Pack) | 10 |
30 m6 | x | 45 | S (Standard Pack) | 10 |
30 m6 | x | 50 | S (Standard Pack) | 10 |
30 m6 | x | 55 | S (Standard Pack) | 10 |
30 m6 | x | 60 | S (Standard Pack) | 10 |
30 m6 | x | 70 | S (Standard Pack) | 10 |
30 m6 | x | 80 | S (Standard Pack) | 10 |
30 m6 | x | 90 | S (Standard Pack) | 10 |
30 m6 | x | 100 | S (Standard Pack) | 10 |
30 m6 | x | 120 | S (Standard Pack) | 10 |
Dimensions | Packing Unit | Pieces | ||
Ø - tol. x length (with cone) | ||||
0.8 m6 | x | 4 | S (Standard Pack) | 500 |
0.8 m6 | x | 5 | S (Standard Pack) | 500 |
0.8 m6 | x | 6 | S (Standard Pack) | 500 |
0.8 m6 | x | 8 | S (Standard Pack) | 500 |
0.8 m6 | x | 10 | S (Standard Pack) | 500 |
1 m6 | x | 3 | S (Standard Pack) | 500 |
1 m6 | x | 4 | S (Standard Pack) | 500 |
1 m6 | x | 5 | S (Standard Pack) | 500 |
1 m6 | x | 6 | S (Standard Pack) | 500 |
1 m6 | x | 8 | S (Standard Pack) | 500 |
1 m6 | x | 10 | S (Standard Pack) | 500 |
1 m6 | x | 12 | S (Standard Pack) | 500 |
1.5 m6 | x | 3 | S (Standard Pack) | 500 |
1.5 m6 | x | 4 | S (Standard Pack) | 500 |
1.5 m6 | x | 5 | S (Standard Pack) | 500 |
1.5 m6 | x | 6 | S (Standard Pack) | 500 |
1.5 m6 | x | 8 | S (Standard Pack) | 500 |
1.5 m6 | x | 10 | S (Standard Pack) | 500 |
1.5 m6 | x | 12 | S (Standard Pack) | 500 |
1.5 m6 | x | 14 | S (Standard Pack) | 500 |
1.5 m6 | x | 16 | S (Standard Pack) | 500 |
1.5 m6 | x | 18 | S (Standard Pack) | 500 |
1.5 m6 | x | 20 | S (Standard Pack) | 500 |
2 m6 | x | 4 | S (Standard Pack) | 500 |
2 m6 | x | 5 | S (Standard Pack) | 500 |
2 m6 | x | 6 | S (Standard Pack) | 500 |
2 m6 | x | 8 | S (Standard Pack) | 500 |
2 m6 | x | 10 | S (Standard Pack) | 500 |
2 m6 | x | 12 | S (Standard Pack) | 500 |
2 m6 | x | 14 | S (Standard Pack) | 500 |
2 m6 | x | 16 | S (Standard Pack) | 500 |
2 m6 | x | 18 | S (Standard Pack) | 500 |
2 m6 | x | 20 | S (Standard Pack) | 500 |
2.5 m6 | x | 4 | S (Standard Pack) | 500 |
2.5 m6 | x | 5 | S (Standard Pack) | 500 |
2.5 m6 | x | 6 | S (Standard Pack) | 500 |
2.5 m6 | x | 8 | S (Standard Pack) | 500 |
2.5 m6 | x | 10 | S (Standard Pack) | 500 |
2.5 m6 | x | 12 | S (Standard Pack) | 500 |
2.5 m6 | x | 14 | S (Standard Pack) | 500 |
2.5 m6 | x | 16 | S (Standard Pack) | 500 |
2.5 m6 | x | 18 | S (Standard Pack) | 500 |
2.5 m6 | x | 20 | S (Standard Pack) | 500 |
2.5 m6 | x | 24 | S (Standard Pack) | 500 |
3 m6 | x | 4 | S (Standard Pack) | 200 |
3 m6 | x | 5 | S (Standard Pack) | 200 |
3 m6 | x | 6 | S (Standard Pack) | 200 |
3 m6 | x | 8 | S (Standard Pack) | 200 |
3 m6 | x | 10 | S (Standard Pack) | 200 |
3 m6 | x | 12 | S (Standard Pack) | 200 |
3 m6 | x | 14 | S (Standard Pack) | 200 |
3 m6 | x | 16 | S (Standard Pack) | 200 |
3 m6 | x | 18 | S (Standard Pack) | 200 |
3 m6 | x | 20 | S (Standard Pack) | 200 |
3 m6 | x | 24 | S (Standard Pack) | 200 |
3 m6 | x | 28 | S (Standard Pack) | 200 |
3 m6 | x | 30 | S (Standard Pack) | 200 |
3 m6 | x | 32 | S (Standard Pack) | 200 |
3 m6 | x | 40 | S (Standard Pack) | 200 |
3 m6 | x | 45 | S (Standard Pack) | 200 |
3 m6 | x | 50 | S (Standard Pack) | 200 |
3 m6 | x | 60 | S (Standard Pack) | 200 |
4 m6 | x | 5 | S (Standard Pack) | 200 |
4 m6 | x | 6 | S (Standard Pack) | 200 |
4 m6 | x | 8 | S (Standard Pack) | 200 |
4 m6 | x | 10 | S (Standard Pack) | 200 |
4 m6 | x | 12 | S (Standard Pack) | 200 |
4 m6 | x | 14 | S (Standard Pack) | 200 |
4 m6 | x | 16 | S (Standard Pack) | 200 |
4 m6 | x | 18 | S (Standard Pack) | 200 |
4 m6 | x | 20 | S (Standard Pack) | 200 |
4 m6 | x | 24 | S (Standard Pack) | 200 |
4 m6 | x | 26 | S (Standard Pack) | 200 |
4 m6 | x | 28 | S (Standard Pack) | 200 |
4 m6 | x | 32 | S (Standard Pack) | 200 |
4 m6 | x | 36 | S (Standard Pack) | 200 |
4 m6 | x | 40 | S (Standard Pack) | 200 |
4 m6 | x | 50 | S (Standard Pack) | 200 |
4 m6 | x | 60 | S (Standard Pack) | 200 |
5 m6 | x | 5 | S (Standard Pack) | 200 |
5 m6 | x | 6 | S (Standard Pack) | 200 |
5 m6 | x | 8 | S (Standard Pack) | 200 |
5 m6 | x | 10 | S (Standard Pack) | 200 |
5 m6 | x | 12 | S (Standard Pack) | 200 |
5 m6 | x | 14 | S (Standard Pack) | 200 |
5 m6 | x | 16 | S (Standard Pack) | 200 |
5 m6 | x | 18 | S (Standard Pack) | 200 |
5 m6 | x | 20 | S (Standard Pack) | 200 |
5 m6 | x | 24 | S (Standard Pack) | 200 |
5 m6 | x | 28 | S (Standard Pack) | 200 |
5 m6 | x | 30 | S (Standard Pack) | 200 |
5 m6 | x | 32 | S (Standard Pack) | 200 |
5 m6 | x | 36 | S (Standard Pack) | 200 |
5 m6 | x | 40 | S (Standard Pack) | 200 |
5 m6 | x | 45 | S (Standard Pack) | 200 |
5 m6 | x | 50 | S (Standard Pack) | 200 |
6 m6 | x | 6 | S (Standard Pack) | 200 |
6 m6 | x | 8 | S (Standard Pack) | 200 |
6 m6 | x | 10 | S (Standard Pack) | 200 |
6 m6 | x | 12 | S (Standard Pack) | 200 |
6 m6 | x | 14 | S (Standard Pack) | 200 |
6 m6 | x | 16 | S (Standard Pack) | 200 |
6 m6 | x | 18 | S (Standard Pack) | 200 |
6 m6 | x | 20 | S (Standard Pack) | 200 |
6 m6 | x | 24 | S (Standard Pack) | 200 |
6 m6 | x | 28 | S (Standard Pack) | 200 |
6 m6 | x | 30 | S (Standard Pack) | 200 |
6 m6 | x | 32 | S (Standard Pack) | 200 |
6 m6 | x | 36 | S (Standard Pack) | 200 |
6 m6 | x | 40 | S (Standard Pack) | 200 |
6 m6 | x | 45 | S (Standard Pack) | 100 |
6 m6 | x | 50 | S (Standard Pack) | 100 |
6 m6 | x | 55 | S (Standard Pack) | 100 |
6 m6 | x | 60 | S (Standard Pack) | 100 |
8 m6 | x | 10 | S (Standard Pack) | 100 |
8 m6 | x | 12 | S (Standard Pack) | 100 |
8 m6 | x | 14 | S (Standard Pack) | 100 |
8 m6 | x | 16 | S (Standard Pack) | 100 |
8 m6 | x | 18 | S (Standard Pack) | 100 |
8 m6 | x | 20 | S (Standard Pack) | 100 |
8 m6 | x | 22 | S (Standard Pack) | 100 |
8 m6 | x | 24 | S (Standard Pack) | 100 |
8 m6 | x | 28 | S (Standard Pack) | 100 |
8 m6 | x | 30 | S (Standard Pack) | 100 |
8 m6 | x | 32 | S (Standard Pack) | 100 |
8 m6 | x | 36 | S (Standard Pack) | 100 |
8 m6 | x | 40 | S (Standard Pack) | 100 |
8 m6 | x | 45 | S (Standard Pack) | 100 |
8 m6 | x | 50 | S (Standard Pack) | 100 |
8 m6 | x | 55 | S (Standard Pack) | 100 |
8 m6 | x | 60 | S (Standard Pack) | 100 |
8 m6 | x | 70 | S (Standard Pack) | 100 |
8 m6 | x | 80 | S (Standard Pack) | 100 |
8 m6 | x | 90 | S (Standard Pack) | 100 |
10 m6 | x | 10 | S (Standard Pack) | 100 |
10 m6 | x | 12 | S (Standard Pack) | 100 |
10 m6 | x | 14 | S (Standard Pack) | 100 |
10 m6 | x | 16 | S (Standard Pack) | 100 |
10 m6 | x | 18 | S (Standard Pack) | 100 |
10 m6 | x | 20 | S (Standard Pack) | 100 |
10 m6 | x | 24 | S (Standard Pack) | 100 |
10 m6 | x | 28 | S (Standard Pack) | 100 |
10 m6 | x | 32 | S (Standard Pack) | 100 |
10 m6 | x | 36 | S (Standard Pack) | 100 |
10 m6 | x | 40 | S (Standard Pack) | 100 |
10 m6 | x | 45 | S (Standard Pack) | 50 |
10 m6 | x | 50 | S (Standard Pack) | 50 |
10 m6 | x | 55 | S (Standard Pack) | 50 |
10 m6 | x | 60 | S (Standard Pack) | 50 |
10 m6 | x | 70 | S (Standard Pack) | 50 |
10 m6 | x | 80 | S (Standard Pack) | 50 |
10 m6 | x | 90 | S (Standard Pack) | 50 |
10 m6 | x | 100 | S (Standard Pack) | 50 |
12 m6 | x | 16 | S (Standard Pack) | 50 |
12 m6 | x | 18 | S (Standard Pack) | 50 |
12 m6 | x | 20 | S (Standard Pack) | 50 |
12 m6 | x | 24 | S (Standard Pack) | 50 |
12 m6 | x | 30 | S (Standard Pack) | 50 |
12 m6 | x | 32 | S (Standard Pack) | 50 |
12 m6 | x | 40 | S (Standard Pack) | 50 |
12 m6 | x | 45 | S (Standard Pack) | 50 |
12 m6 | x | 50 | S (Standard Pack) | 50 |
12 m6 | x | 55 | S (Standard Pack) | 50 |
12 m6 | x | 60 | S (Standard Pack) | 50 |
12 m6 | x | 70 | S (Standard Pack) | 10 |
12 m6 | x | 80 | S (Standard Pack) | 10 |
12 m6 | x | 90 | S (Standard Pack) | 10 |
12 m6 | x | 100 | S (Standard Pack) | 10 |
16 m6 | x | 20 | S (Standard Pack) | 10 |
16 m6 | x | 24 | S (Standard Pack) | 10 |
16 m6 | x | 28 | S (Standard Pack) | 10 |
16 m6 | x | 32 | S (Standard Pack) | 10 |
16 m6 | x | 36 | S (Standard Pack) | 10 |
16 m6 | x | 40 | S (Standard Pack) | 10 |
16 m6 | x | 45 | S (Standard Pack) | 10 |
16 m6 | x | 50 | S (Standard Pack) | 10 |
16 m6 | x | 55 | S (Standard Pack) | 10 |
16 m6 | x | 60 | S (Standard Pack) | 10 |
16 m6 | x | 70 | S (Standard Pack) | 10 |
16 m6 | x | 80 | S (Standard Pack) | 10 |
16 m6 | x | 90 | S (Standard Pack) | 10 |
16 m6 | x | 100 | S (Standard Pack) | 10 |
Dimensions | Packing Unit | Pieces | ||
Ø - tol. x length (with cone) | ||||
1 m6 | x | 3 | S (Standard Pack) | 500 |
1 m6 | x | 4 | S (Standard Pack) | 500 |
1 m6 | x | 5 | S (Standard Pack) | 500 |
1 m6 | x | 6 | S (Standard Pack) | 500 |
1 m6 | x | 8 | S (Standard Pack) | 500 |
1 m6 | x | 10 | S (Standard Pack) | 500 |
1 m6 | x | 12 | S (Standard Pack) | 500 |
1.5 m6 | x | 4 | S (Standard Pack) | 500 |
1.5 m6 | x | 5 | S (Standard Pack) | 500 |
1.5 m6 | x | 6 | S (Standard Pack) | 500 |
1.5 m6 | x | 8 | S (Standard Pack) | 500 |
1.5 m6 | x | 10 | S (Standard Pack) | 500 |
1.5 m6 | x | 12 | S (Standard Pack) | 500 |
1.5 m6 | x | 14 | S (Standard Pack) | 500 |
1.5 m6 | x | 16 | S (Standard Pack) | 500 |
1.5 m6 | x | 18 | S (Standard Pack) | 500 |
1.5 m6 | x | 20 | S (Standard Pack) | 500 |
2 m6 | x | 5 | S (Standard Pack) | 500 |
2 m6 | x | 6 | S (Standard Pack) | 500 |
2 m6 | x | 8 | S (Standard Pack) | 500 |
2 m6 | x | 10 | S (Standard Pack) | 500 |
2 m6 | x | 12 | S (Standard Pack) | 500 |
2 m6 | x | 14 | S (Standard Pack) | 500 |
2 m6 | x | 16 | S (Standard Pack) | 500 |
2 m6 | x | 18 | S (Standard Pack) | 500 |
2 m6 | x | 20 | S (Standard Pack) | 500 |
2 m6 | x | 24 | S (Standard Pack) | 500 |
2.5 m6 | x | 4 | S (Standard Pack) | 500 |
2.5 m6 | x | 5 | S (Standard Pack) | 500 |
2.5 m6 | x | 6 | S (Standard Pack) | 500 |
2.5 m6 | x | 8 | S (Standard Pack) | 500 |
2.5 m6 | x | 10 | S (Standard Pack) | 500 |
2.5 m6 | x | 12 | S (Standard Pack) | 500 |
2.5 m6 | x | 14 | S (Standard Pack) | 500 |
2.5 m6 | x | 16 | S (Standard Pack) | 500 |
2.5 m6 | x | 18 | S (Standard Pack) | 500 |
2.5 m6 | x | 20 | S (Standard Pack) | 500 |
2.5 m6 | x | 24 | S (Standard Pack) | 500 |
3 m6 | x | 4 | S (Standard Pack) | 500 |
3 m6 | x | 5 | S (Standard Pack) | 500 |
3 m6 | x | 6 | S (Standard Pack) | 500 |
3 m6 | x | 8 | S (Standard Pack) | 500 |
3 m6 | x | 10 | S (Standard Pack) | 500 |
3 m6 | x | 12 | S (Standard Pack) | 500 |
3 m6 | x | 14 | S (Standard Pack) | 500 |
3 m6 | x | 16 | S (Standard Pack) | 500 |
3 m6 | x | 18 | S (Standard Pack) | 500 |
3 m6 | x | 20 | S (Standard Pack) | 500 |
3 m6 | x | 24 | S (Standard Pack) | 500 |
3 m6 | x | 28 | S (Standard Pack) | 500 |
3 m6 | x | 30 | S (Standard Pack) | 500 |
3 m6 | x | 32 | S (Standard Pack) | 500 |
4 m6 | x | 6 | S (Standard Pack) | 500 |
4 m6 | x | 8 | S (Standard Pack) | 500 |
4 m6 | x | 10 | S (Standard Pack) | 500 |
4 m6 | x | 12 | S (Standard Pack) | 500 |
4 m6 | x | 14 | S (Standard Pack) | 500 |
4 m6 | x | 16 | S (Standard Pack) | 500 |
4 m6 | x | 18 | S (Standard Pack) | 500 |
4 m6 | x | 20 | S (Standard Pack) | 500 |
4 m6 | x | 24 | S (Standard Pack) | 200 |
4 m6 | x | 28 | S (Standard Pack) | 200 |
4 m6 | x | 30 | S (Standard Pack) | 200 |
4 m6 | x | 32 | S (Standard Pack) | 200 |
4 m6 | x | 36 | S (Standard Pack) | 200 |
4 m6 | x | 40 | S (Standard Pack) | 200 |
5 m6 | x | 6 | S (Standard Pack) | 500 |
5 m6 | x | 8 | S (Standard Pack) | 500 |
5 m6 | x | 10 | S (Standard Pack) | 500 |
5 m6 | x | 12 | S (Standard Pack) | 500 |
5 m6 | x | 14 | S (Standard Pack) | 200 |
5 m6 | x | 16 | S (Standard Pack) | 200 |
5 m6 | x | 18 | S (Standard Pack) | 200 |
5 m6 | x | 20 | S (Standard Pack) | 200 |
5 m6 | x | 24 | S (Standard Pack) | 200 |
5 m6 | x | 28 | S (Standard Pack) | 200 |
5 m6 | x | 30 | S (Standard Pack) | 200 |
5 m6 | x | 32 | S (Standard Pack) | 200 |
5 m6 | x | 36 | S (Standard Pack) | 200 |
5 m6 | x | 40 | S (Standard Pack) | 200 |
5 m6 | x | 45 | S (Standard Pack) | 200 |
5 m6 | x | 50 | S (Standard Pack) | 200 |
6 m6 | x | 8 | S (Standard Pack) | 100 |
6 m6 | x | 10 | S (Standard Pack) | 100 |
6 m6 | x | 12 | S (Standard Pack) | 100 |
6 m6 | x | 14 | S (Standard Pack) | 100 |
6 m6 | x | 16 | S (Standard Pack) | 100 |
6 m6 | x | 18 | S (Standard Pack) | 100 |
6 m6 | x | 20 | S (Standard Pack) | 100 |
6 m6 | x | 24 | S (Standard Pack) | 100 |
6 m6 | x | 28 | S (Standard Pack) | 100 |
6 m6 | x | 30 | S (Standard Pack) | 100 |
6 m6 | x | 32 | S (Standard Pack) | 100 |
6 m6 | x | 36 | S (Standard Pack) | 100 |
6 m6 | x | 40 | S (Standard Pack) | 100 |
6 m6 | x | 45 | S (Standard Pack) | 100 |
6 m6 | x | 50 | S (Standard Pack) | 100 |
6 m6 | x | 55 | S (Standard Pack) | 100 |
6 m6 | x | 60 | S (Standard Pack) | 100 |
8 m6 | x | 10 | S (Standard Pack) | 100 |
8 m6 | x | 12 | S (Standard Pack) | 100 |
8 m6 | x | 14 | S (Standard Pack) | 100 |
8 m6 | x | 16 | S (Standard Pack) | 100 |
8 m6 | x | 18 | S (Standard Pack) | 100 |
8 m6 | x | 20 | S (Standard Pack) | 100 |
8 m6 | x | 24 | S (Standard Pack) | 100 |
8 m6 | x | 28 | S (Standard Pack) | 100 |
8 m6 | x | 30 | S (Standard Pack) | 100 |
8 m6 | x | 32 | S (Standard Pack) | 100 |
8 m6 | x | 36 | S (Standard Pack) | 100 |
8 m6 | x | 40 | S (Standard Pack) | 100 |
8 m6 | x | 45 | S (Standard Pack) | 100 |
8 m6 | x | 50 | S (Standard Pack) | 100 |
8 m6 | x | 55 | S (Standard Pack) | 100 |
8 m6 | x | 60 | S (Standard Pack) | 100 |
8 m6 | x | 70 | S (Standard Pack) | 100 |
8 m6 | x | 80 | S (Standard Pack) | 100 |
10 m6 | x | 12 | S (Standard Pack) | 50 |
10 m6 | x | 14 | S (Standard Pack) | 50 |
10 m6 | x | 16 | S (Standard Pack) | 50 |
10 m6 | x | 18 | S (Standard Pack) | 50 |
10 m6 | x | 20 | S (Standard Pack) | 50 |
10 m6 | x | 24 | S (Standard Pack) | 50 |
10 m6 | x | 28 | S (Standard Pack) | 50 |
10 m6 | x | 30 | S (Standard Pack) | 50 |
10 m6 | x | 32 | S (Standard Pack) | 50 |
10 m6 | x | 36 | S (Standard Pack) | 50 |
10 m6 | x | 40 | S (Standard Pack) | 50 |
10 m6 | x | 45 | S (Standard Pack) | 50 |
10 m6 | x | 50 | S (Standard Pack) | 50 |
10 m6 | x | 55 | S (Standard Pack) | 50 |
10 m6 | x | 60 | S (Standard Pack) | 50 |
10 m6 | x | 70 | S (Standard Pack) | 25 |
10 m6 | x | 80 | S (Standard Pack) | 25 |
10 m6 | x | 90 | S (Standard Pack) | 25 |
10 m6 | x | 100 | S (Standard Pack) | 25 |
12 m6 | x | 14 | S (Standard Pack) | 50 |
12 m6 | x | 16 | S (Standard Pack) | 50 |
12 m6 | x | 18 | S (Standard Pack) | 50 |
12 m6 | x | 20 | S (Standard Pack) | 50 |
12 m6 | x | 24 | S (Standard Pack) | 50 |
12 m6 | x | 28 | S (Standard Pack) | 50 |
12 m6 | x | 32 | S (Standard Pack) | 50 |
12 m6 | x | 36 | S (Standard Pack) | 50 |
12 m6 | x | 40 | S (Standard Pack) | 50 |
12 m6 | x | 45 | S (Standard Pack) | 50 |
12 m6 | x | 50 | S (Standard Pack) | 10 |
12 m6 | x | 55 | S (Standard Pack) | 10 |
12 m6 | x | 60 | S (Standard Pack) | 10 |
12 m6 | x | 70 | S (Standard Pack) | 10 |
12 m6 | x | 80 | S (Standard Pack) | 10 |
12 m6 | x | 90 | S (Standard Pack) | 10 |
12 m6 | x | 100 | S (Standard Pack) | 10 |
16 m6 | x | 20 | S (Standard Pack) | 10 |
16 m6 | x | 24 | S (Standard Pack) | 10 |
16 m6 | x | 28 | S (Standard Pack) | 10 |
16 m6 | x | 32 | S (Standard Pack) | 10 |
16 m6 | x | 36 | S (Standard Pack) | 10 |
16 m6 | x | 40 | S (Standard Pack) | 10 |
16 m6 | x | 45 | S (Standard Pack) | 10 |
16 m6 | x | 50 | S (Standard Pack) | 10 |
16 m6 | x | 55 | S (Standard Pack) | 10 |
16 m6 | x | 60 | S (Standard Pack) | 10 |
16 m6 | x | 70 | S (Standard Pack) | 10 |
16 m6 | x | 80 | S (Standard Pack) | 10 |
16 m6 | x | 90 | S (Standard Pack) | 10 |
16 m6 | x | 100 | S (Standard Pack) | 10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|---|
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 3 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 4 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 5 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 6 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 8 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 10 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1 | 12 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 3 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 4 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 5 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 6 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 8 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 10 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 1.5 | 12 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 14 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 16 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 18 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 1.5 | 20 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 4 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 5 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 6 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 8 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 10 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 12 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 14 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 16 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 18 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 20 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 24 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 28 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2 | 30 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 5 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 6 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 8 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 10 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 12 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 14 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 2.5 | 16 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 18 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 2.5 | 20 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 24 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 28 | |
0.15 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 30 | |
0.15 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 2.5 | 32 | |
0.09 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 5 | |
0.06 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 6 | |
0.06 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 8 | |
0.06 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 10 | |
0.06 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 12 | |
0.06 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 14 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 16 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 18 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 3 | 20 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 24 | |
0.12 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 28 | |
0.12 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | 3 | 30 | |
0.15 € | 1000 | Available | 3 Days | 10 | [Steel] Steel | 3 | 32 | |
0.18 € | 500 | Available | 3 Days | 10 | [Steel] Steel | 3 | 36 | |
0.18 € | 500 | Available | 3 Days | 10 | [Steel] Steel | 3 | 40 | |
0.24 € | 500 | Available | 3 Days | 10 | [Steel] Steel | 3 | 45 |
Loading...
Shape | Straight / Dual-Fit Dowel | Surface Treatment | Not Provided | Feature 2 | tolerance m6 |
---|
Configure
Stock
Basic Attributes
Material
Nominal Dia.
Length
Type
Filter by standard shipping days
Optional Attributes